Skip to main content

Low-voltage condition monitoring with SENTRON

Identify maintenance needs early with SENTRON software and avoid costly power failures and downtime. Our systems capture and analyze condition data from key components. This allows you to plan maintenance measures efficiently – without replacing fully functional components as a precaution.

Why monitor low-voltage power distribution?

Modern buildings and facilities depend on a reliable power supply – from building access and office IT to industrial equipment. Power failures not only interrupt operations, but can also cause significant damage. If a circuit breaker fails, the protection and reliability of the downstream power supply are at risk. In data centers, even one minute of downtime can cost up to $9,000.

The SENTRON software portfolio, including SENTRON Powercenter 3000 and SENTRON Powermanager, monitors power distribution in low-voltage systems. Analyzing the collected data reveals patterns that indicate malfunctions or impending device failures. This allows operators to take corrective action early, for example by adjusting maintenance intervals. Condition-based maintenance can reduce maintenance costs by up to 25%, increase productive time by up to 15%, and reduce unplanned technical failures by up to 70%.

Map of digitalized low-voltage switchgear with SENTRON Digital configuration

Peamised eelised

Eye icon represents data insight

Gain transparency and discover the power of data

Condition monitoring solutions record, collect and analyze data from key components across low-voltage power distribution systems. With these insights, operators can make informed predictive maintenance decisions.

An image of a hand wrench with a feature of energy and condition monitoring icon.

Plan efficient maintenance

With Siemens condition monitoring, operators get automatic status updates and timely warning messages. This enables targeted, efficient maintenance interventions only when absolutely necessary, before damage occurs.

24-hour clock icon represents continuous uptime

Improve system availability

Condition data identifies needs early, so maintenance measures can be planned ahead of time and coordinated with ongoing operations. This helps prevent unplanned shutdowns for safe, smooth operations.

Featured capabilities

4f1285c1-881f-414c-a72c-d5f129544c2f -Condition-Monitoring-Post-Overall2-1280x720

Perfectly coordinated SENTRON hardware, software and apps

The coordinated digitalization ecosystem consists of measuring and communication-capable hardware, smart software solutions, and cloud apps. This offers a wide range of options for integration into existing systems, scalability, and specific fault-detection algorithms.

Do you need help finding the right low-voltage condition monitoring solution?

We support you from planning to implementation to find your perfect setup and realize it.

Communication-capable hardware components

Communication-capable components can be integrated throughout the low-voltage power distribution system. The SENTRON portfolio includes SENTRON 3WA air circuit breakers, molded case circuit breakers commonly used as outgoing feeder circuit breakers, and modular installation devices like the SENTRON 3NA COM NH series fuse. For example, SENTRON 3VA2 molded case circuit breakers provide a health indicator and predicted remaining lifetime. Each component makes a specific contribution to the integrated condition monitoring concept.

38131fbb-502c-45a0-aca8-39878162b2a7-SENTRON-Visual-Produktgruppe-3VA-3WA-Powercenter1000-1920x1080
507a228e-a58d-4605-8b61-822527d3c695-IIPD-LowVoltage-ConditionMonitoring-52015-1280x720

Visualization and evaluation of condition data

Increased plant availability, more reliable operation, and more efficient maintenance: Operators benefit in many ways from condition monitoring for electrical power distribution. Condition data from communication-capable SENTRON protection, switching, and measuring devices is forwarded to SENTRON software solutions for low-voltage power distribution. There, it is visualized and evaluated. This helps detect imminent failures early and, in many cases, prevent them before they occur.

Frequently asked questions

Explore related resources and products

White paper and articles

White paper | Intelligent maintenance concepts

White paper | Enhanced system availability through condition monitoring

Article | Predictive maintenance based on condition monitoring

Flyers

Two-pager | Condition monitoring with SENTRON 3WA and 3VA circuit breakers

Flyer | Condition-based maintenance improves system availability

Videos

Video | Reliability of power distribution Part 1

Video | Reliability of power distribution Part 2

Video | Reliability of power distribution Part 3

Video | Alarm management with SENTRON Powercenter 3000

Alustage oma teekonda