E Series: EM Engines

A powerful new competitor in the expanding market for reciprocating engines in power generation applications, the EM Series offers best-in-class performance with excellent efficiency on a small footprint.

 

The electronically carbureted EM Series gas engines feature the highest electrical efficiency in the industry, with low emissions from a smaller footprint. Output of the EM-86 engine is 2065 kW at 50 Hz and when fueled with natural gas. At 60 Hz the output of the EM-100 is also 2065 kW.

 

Unique among existing engines, the EM-100 is the only direct drive solution available for the 60 Hz market.

image

Control Monitoring

A powerful generation solution

See what makes our new 2 MW-Class engines a more competitive answer to your energy needs.

Uncompromising performance to meet your ever-growing demands.

In the world of power generation, you face plenty of challenges. If you want to successfully overcome them you need to have the best solution in place. Here’s a look at what our best-in-class solution can deliver.

Download table as: PDF Excel
HIGHEST ELECTRICAL EFFICIENCY 45.4%
HIGHEST DISPLACEMENT 86 Iiters
SMALLEST FOOTPRINT 12.8 m2
image

The best-in-class solution with the best-in-class delivery lead time

  • Robust, compact design provides long-lasting performance gains
  • Unique high-volume 12-cylinder design delivers the highest displacement for the footprint
  • Less maintenance than 16-cylinder engine options
  • Innovative combustion technology provides efficient and stable combustion
  • Spark-ignited lean-burn units ensure low emissions
  • Fast cycle times and implementation — up and running in 24 weeks
  • Smallest footprint in the competitive set

Further information available here. Our experts will be pleased to assist you.

Regional Contacts

Europe, Russia and Africa
Cristina Segura
Cristina.segura@siemens.com

Middle East Central Asia Pacific
Mikel Iza
Mikel.iza@siemens.com

Latin America
Gabriel Craig
Gabriel.craig@siemens.com

North America
Chris Nagle
Christopher.nagle@siemens.com