Skip to main content

Descubre un sistema de seguridad vital más fiable

Detecta la ubicación de los fallos del cableado en tiempo real, reduce el mantenimiento y aumenta la protección contra los cortocircuitos con la ISOtechnology. Siemens es el primer y único fabricante de sistemas contra incendios por UL que ofrece este aislamiento de Clase X integrado en todos los principales dispositivos de sistemas contra incendios sin coste adicional.

A diagram showing the ISO technology family with various categories and subcategories.

Increase fire system performance

Fire safety systems protect lives, but system designs often end up based on the lowest possible installation and product cost. Our built-in ISOtechnology provides Class X isolation that can:

  • Prevent a single issue from disabling your entire network
  • Quickly identify and repair wiring issues
  • Boost reliability with full functionality during a fault event
  • Design with flexibility, without compromising protection

Eliminate extra labor

Siemens ISOtechnology is built into our devices to help alleviate the need to place isolators between devices. This eliminates extra labor, backboxes, and conduit, making your project more efficient.

Troubleshoot faster

Addressable isolation allows service providers to troubleshoot faster, pinpointing the exact location of a problem, avoiding disruptions and decreasing business downtime.

Avoid disruptions

Minimize the disruptions to building occupants that occur when there is a short in the system. Quickly dispatch technicians to locate the fault and begin repair.

Enhanced protection with ISOtechnology

Fault detection is easy with addressable isolation. Learn how ISOtechnology provides maximum protection against short circuits and allows for easy system expansion and modification.

A fire panel service interface with various buttons and indicators displayed on a screen.

Resiliency in fire systems using Class X

Why should Class X be specified? This webinar reviews the increased reliability and survivability when fire systems are implemented with Class X.

Colorful geometric shapes with text "Hot Topics for Engineers Webinar Series"

Explore more ISOtechnology resources