Skip to main content

Unified IoT Out of the Box EU/US Kit is powered by Wittra Networks AB

WiTTRA has developed a world-leading hybrid IoT network for Real-Time Location Systems (RTLS), enabling seamless asset tracking and sensor data collection both indoors and outdoors—all within a single wireless deployment. This innovative hybrid network integrates four advanced wireless technologies: UWB, 6LoWPAN, Mioty, and LoRa LPWAN.
Each technology offers unique strengths and is tailored to specific use cases. By combining these technologies, WiTTRA delivers a versatile and robust solution that can effectively address any sensor or positioning requirement across a customer’s site, e g industries, airports, mines or hospitals.

Why WITTRA Unified IoT Out of the Box EU/US Kit?

Wittra’s Unified IoT Out of the Box is a complete starter kit enabling rapid testing and demonstration of sub-GHz telemetry and real-time location system (RTLS) functions. It includes a gateway that supports mioty, LoRa, UWB, and 6LoWPAN-mesh technologies (with mioty/LoRa radio cards sold separately), ensuring wide connectivity and robust data transmission even in challenging environments.

The kit is robust (480 x 373 x 146mm, 4kg) and designed for reliable operation (gateway: 0–50°C, devices: -30–+60°C). It addresses asset tracking and monitoring challenges in industrial settings, helping organizations quickly deploy, connect, and locate assets in harsh or connectivity-poor settings. This “out-of-the-box” approach reduces complexity and accelerates IoT project proof-of-value for integrators and enterprises

The kit Includes one Unified Gateway, eight tag devices (can be configured as sensors, positioning beacons or mesh routers), power supplies and mounting accessories.

IoT equipment in case

Benefits

  • Rugged and Reliable - works in the toughest Radio and Industrial environments
  • Exceptional ROI - Cable free installation of RTLS UWB positioning system
  • Precision and Scalability - Asset location between 0,5 m to 5 m accuracy
  • Freedom to Grow - Open standards and third party sensors ensures scalability

Featured Capabilities