Skip to main content

Why SITRANS TF320/TF420?

SITRANS TF320 and TF420 combine flexible sensor connectivity, robust field housing and simple local or remote configuration. Both are available in single- or dual-chamber aluminum or stainless-steel versions. TF320 covers standard measurement points with one universal input. TF420 adds two separately configurable inputs with hot backup for higher availability.

Key benefits

Maximize uptime

Hot backup in SITRANS TF420 automatically switches to a second sensor if the primary fails, helping keep critical processes running and reducing unplanned downtime.

Improve plant safety

SIL 2/3 certification and broad Ex approvals make transmitters suitable for safety‑critical applications and extreme environments down to −50 °C. Optional internal surge protection up to 6kV (dual chamber enclosure).

Adapt to many measurement tasks

With support for RTDs, thermocouples, resistance and mV signals, one transmitter family can be used across a wide range of temperature applications.

Key details

Input

Resistance thermometers, thermocouples, resistors, potentiometers, DC voltage sources

Output

4…20mA (SITRANS TF320), HART 7 (SITRANS TF320/420), Profibus PA (SITRANS TF420)

Material

Aluminum; stainless steel CF3M/1.4409 similar to 316L (dual chamber enclosure); stainless steel 1.4401 similar 316 (single chamber enclosure)

Certificates/approvals

ATEX, IECEx, FM (US/CA), EACEx, NEPSI, KCs, Inmetro, PESO, ECASEx. Protections: Intrinsic safety, increased safety for Zone 2, flameproofed, dust ignition proofed; SIL 2/3; electrical equipment for furnace and ancillary equipment (EN50156-2); marine EURO and DNV

Usability

Hardware and software write protection for maximum security against unauthorized access; uninterruptible loop current measurement for tests; screw terminal wire cross section up to 2.5mm²; internal surge protection up to 6kV (optional)

Accuracy and stability

Top input accuracy for Pt100 (IEC60751) +/- 0.04 °C; Stability: +/-0.05 °C (1 year) or +/-0.18 °C (5 years); 2x 4-wire RTD connection (TF420)

Featured capabilities

Work safely from the control room

Remote Safety Handling supports remote configuration, maintenance and SIL validation from the control room, reducing exposure in hazardous areas and shortening commissioning. It helps reduce service effort, while remote access to status, diagnostics and measurement data simplifies operation and minimizes the need for time-consuming field visits.

Detect issues early

Extensive diagnostics according to NAMUR NE107 provide clear, standardized status information for device and sensor conditions, helping operators assess measurement quality at a glance. Functions such as sensor interruption, short-circuit and drift detection make deviations visible early, support condition-based maintenance and enable more targeted service planning with less troubleshooting effort in the field.

A person in a hard hat and protective eyewear holds a clipboard near marked pipes and cooling equipment.

Simplify local operation

A clear, user-friendly display supports fast status reading directly at the measuring point and can be rotated in 90° steps for better visibility in different mounting positions. In the dual-chamber enclosure, optional, large external push buttons enable convenient local operation and quick access to key settings. In the single-chamber enclosure, key parameters can also be operated directly via the display.

High-availability design for critical applications

Callendar-van-Dusen-based sensor trim improves accuracy and shortens calibration time. With ambient temperatures down to –50°C and SIL 2/3 certification for HART variants, it is suited to harsh and safety-related applications. An on-board alarm backup helps ensure reliable device error indication also for high-current setting 21mA.

An industrial facility has large cylindrical tanks connected to metal pipes with green, red, and yellow markings and valves.

Frequently asked questions

Additional resources and related products

Product details

Tools & downloads

SiePortal | SITRANS TF320/TF420

Measurement Intelligence | Sizing and calculation tools

Configurator | Product configurator

Image database | Product photos and drawings

CAx data | Download Manager

Videos | Process instrumentation

Support

Online Support | All Products

Online Support | Technical Forum

Online Support | Create New Support Request