Skip to main content

Why SITRANS LC300?

SITRANS LC300 is an inverse frequency shift capacitance continuous level transmitter ideal for accurate level measurement of liquids and solids or liquid interface applications.

Material buildup near vessel nozzles often compromises measurement accuracy. Our Active-Shield technology solves this by ignoring the effects of buildup in the active shield section so your measurements remain precise and reliable.

PFA-lined probes provide high accuracy and reliability. An integrated local LCD display with push-button calibration simplifies installation and programming.

Key benefits

Measure accurately

Take reliable level measurements for liquids and solids, even in challenging conditions. Get precise data for operational control for informed decisions and process optimization.

Reduce costs

Minimize maintenance and other costs by avoiding material buildup near the vessel nozzle. Streamline performance, extend operational periods, and reduce downtime for cleaning.

Simplify installation

Install easily with an integrated local LCD display and push-button calibration. The standard 2-wire (4 to 20 mA) current loop design allows for straightforward integration into your existing control systems.

Featured capabilities

Get started