Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why SITRANS FMS400 electromagnetic flow sensor?

SITRANS FMS400 Electromagnetic Flow Sensor, built on over 40 years of technological accumulation in flow measurement products, delivers a flow measurement experience that is "more practical, more economical and more intelligent".

Size range is DN15~DN600, features rubber and PTFE lining materials with five electrode material options.

sitrans-fms400-ptfe-liner-sensor-1280x720

Developed and manufactured in China

It follows Chinese standards, targets Chinese customer applications, fits local usage habits, and meets customer demands for quick delivery.

Accuracy and intelligence

It offers two measurement accuracies: ±0.3% and ±0.5%. Modular communication technology supports multiple protocols, including HART, MODBUS, PROFINET, PROFIBUS DP/PA and EtherNet/IP.

Reliable and durable

Robust sensors, featuring a fully sealed design with an IP67/IP68 protection rating,and a robust design secure use under harsh conditions.

Featured capabilities

Additional resources

Operating instructions

SITRANS FMS400