---
title: "SITRANS FM MAG 6000 I / 6000 I Ex de – Transmitters | Siemens"
description: "Robust electromagnetic flow transmitter with built-in batch control and dosing, ATEX certification for hazardous areas and SENSORPROM for easy replacement."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/"
url: "https://www.siemens.com/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/"
canonical: "https://www.siemens.com/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7718LtSeQ3BcVdWcCvnCOs/en-US/sitrans-fm-mag-6000-i-6000-i-ex-de-product-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T16:23:35Z"
word_count: 650
reading_time_minutes: 3
links_count: 17
images_count: 7
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "SITRANS FM MAG 6000/6000 I Ex de: Magmeter Transmitters",
  "url": "https://www.siemens.com/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SITRANS",
          "@id": "https://www.siemens.com/en-us/products/sitrans/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "FM MAG 6000 I / 6000 I Ex de",
          "@id": "https://www.siemens.com/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI"
      }
    ]
  }
}
```

SITRANS FM MAG 6000 I / 6000 I Ex de – Transmitters | Siemens

# SITRANS FM MAG 6000 I / 6000 I Ex de

Robust electromagnetic flow transmitter for precise conductive liquid measurement in demanding process and hazardous area applications with full Ex-rated I/O.

![SITRANS FM MAG 6000 I / 6000 I Ex de – Transmitters](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1JNK32ZEuEgh68uJzQ7jAA/en-US/SITRANS-FM-MAG-6000-I_small.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Buy now](https://sieportal.siemens.com/en-ww/products-services/10023414)

## Why SITRANS FM MAG 6000 I / 6000 I Ex de?

Built for the process industry, the MAG 6000 I delivers ±0.2% accuracy in a rugged die-cast aluminum IP67 housing that withstands the harshest environments. The Ex de version retains full input and output functionality in Zone 1 hazardous areas—a key advantage when explosion-proof operation must not compromise measurement capability. Plug-in communication modules, SENSORPROM auto-configuration and integrated batch control simplify deployment.

## Key benefits

### Operate safely in hazardous areas

Deploy the Ex de version in Zone 1 explosive atmospheres with full input and output functionality retained. Global certifications (ATEX, IECEx, CSA) let you standardize on one platform across safe and hazardous zones.

### Reduce downtime with fast replacement

Swap a transmitter in minutes. The SENSORPROM unit carries all calibration data and settings to the new device automatically—no manual reprogramming, no production delays, no specialist needed on site.

### Simplify control with ready-to-use outputs

Connect directly to your control system from day one. Every unit includes analog, pulse/frequency and relay outputs—all galvanically isolated—so you can monitor flow, trigger alarms and control batches without extra hardware.

## Key details

<table><tbody><tr><td><p><b>Accuracy</b></p></td><td><p>0.2 % ±1 mm/s</p></td></tr><tr><td><p><b>Input/output</b></p></td><td><p>1 current</p><p>1 pulse/frequency</p><p>1 relay</p></td></tr><tr><td><p><b>Communication</b></p></td><td><p>HART</p><p>MODBUS RTU</p><p>Profibus PA/DP</p><p>DeviceNet</p><p>Foundation Fieldbus</p></td></tr><tr><td><p><b>Display</b></p></td><td><p>Background illumination with alphanumeric text, 3 x 20 characters</p></td></tr><tr><td><p><b>Ambient temperature</b></p></td><td><p>From -20 to 60 °C (-4 to 140 °F)</p></td></tr><tr><td><p><b>Approvals/certificates</b></p></td><td><p>CE, C-tick, CSA; ATEX, IECEx (Zone 1/21, Class I Div. 1 &amp; 2)</p></td></tr></tbody></table>

## Featured capabilities

![Icon refinery](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4pcKbzkkiUhsHydFhm4fZR/en-US/Icon-refinery-640-x-480_original.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Built-in batch control and dosing

Handle batch filling and dosing directly from the transmitter—no separate batch controller needed. Set batch quantity, overrun compensation and time monitoring via the built-in menu, and trigger start, stop and hold through the digital input or keypad.

![A cyan magnifying glass with a circular lens contains a three-bar chart whose bars increase in height from left to right.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1oRm7s9gD1sAHHXVI6hUH6/en-US/24e3bd30-27b9-4105-8c85-f6688a27f355%20-%20Icons-640x480-diagnostics_original.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Comprehensive self-diagnostics 

A four-level error system (Information, Warning, Permanent, Fatal) with error logging, empty-pipe detection and self-verification helps operators identify issues early. Conforms to NAMUR NE 21, NE 32, NE 43, NE 53 and NE 70.

![Two intersecting cyan, angular arrow-like shapes point right—one upward and one downward—against a solid green background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1fbX4WYWeyQ7YDr7J9WFid/en-US/b448ce08-e586-4594-b18b-b8a8aea38736%20-%20Icons-640x480-flexibility_original.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Flexible mounting in a single transmitter design

Install directly on the sensor or remotely on a wall or pipe with cable lengths up to 500 m. The robust IP67/NEMA 4X aluminum enclosure with polyester powder coating suits both indoor and outdoor installations from –20 to +60 °C.

## Frequently asked questions

### Additional resources and related products

### Product details

Catalog | 

### Tools & downloads

SiePortal | [Product overview](https://sieportal.siemens.com/en-ww/search?scope=knowledgebase&Type=siePortal&SearchTerm=&SortingOption=CreationDateDesc&EntryTypes=all&Page=0&PageSize=20&ProductNodePath=%2F13613%2F17252%2F17317%2F17318%2F17321%2F)

Sizing and calculation tools | [Measurement Intelligence](https://mi-sizing.mx.lowcode.siemens.cloud/p/home)

Configurator | [Siemens product configurator](https://mall.industry.siemens.com/spice/cloudcm/dashboard?caller=SPC)

Image database | [Product photos and drawings](https://www.automation.siemens.com/bilddb/index.aspx?lang=en)

CAx data | [CAx Download Manager](https://support.industry.siemens.com/my/WW/en/CAxOnline) 

Videos | [YouTube](https://www.youtube.com/playlist?list=PLw7lLwXw4H50bwqFNyar1h3a-Eq54biLv)

### Support

Online Support | [All products](https://sieportal.siemens.com/en-ww/support)

Online Support | [Technical Forum](https://sieportal.siemens.com/en-ww/support/forum/categories?cl=en&sortCat=default) 

Online Support | [Create new support request](https://sieportal.siemens.com/en-ww/mysieportal/support-requests/create)

[

![A soft rubber lining for a SITRANS FM MAG 3100 device.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Ji6WNQgzAGa41CSEHIF39/en-US/SITRANS-FM-MAG-3100-Weichgummi-Auskleidung.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 3100

This rugged, fully welded electromagnetic flow sensor delivers precise measurements for demanding chemical, mining and process industries.

](/en-us/products/sitrans/f-m-mag-3100/)

[

![SITRANS-FMMAG-1100 original - 6ff92673-ec38-4475-9dfd-fca3a9faf1c8](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6ea15GDeAKTGqfLtPpy8IG/en-US/SITRANS-FMMAG-1100_original.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 1100

A compact, wafer-design electromagnetic flow sensor with a stainless steel housing and highly resistant liners for extreme process media and temperatures

](/en-us/products/sitrans/f-m-mag-1100/)

[

![A Siemens SITRANS FM MAG 6000 magnetic flow meter device.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5QuSrlig9BDmrJQNsWvzAi/en-US/SITRANS-FM-MAG-6000.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 6000

High-accuracy electromagnetic flow transmitter with integrated batch control, plug-in communication modules and flexible 19" rack or wall mounting options.

](/en-us/products/sitrans/f-m-mag-6000/)

 

## Send us a message