Calculate optimal drive profiles
The system automatically computes and applies the best motion curve for each door, delivering smooth, jerk‑free operation.
SIDOOR brings dependable convenience and safety to sliding door applications in industry, elevators and mobility. The intelligent controller automatically learns door width, weight and motion, calculates smooth profiles and enables single‑button commissioning. End‑position detection, obstruction detection and energy limiting deliver smooth motion and PL d safety. Built‑in diagnostics enable condition‑based maintenance to cut unplanned downtime, with operational data available locally or globally. Open interfaces integrate with PLCs over PROFINET or PROFIBUS for seamless control.
Product range:
Single‑button learn run and auto door characterization speed setup while ensuring stable drive behavior from day one.
Built‑in data can be read and evaluated locally or globally to enable condition‑based maintenance and avoid unplanned stops.
Certified safety functions and obstruction detection help protect people and equipment, meeting EN ISO 13849‑1 PL d and EN ISO 14120.
The system automatically computes and applies the best motion curve for each door, delivering smooth, jerk‑free operation.
Connect via PROFINET, PROFIBUS, or relay interfaces to PLCs and CNCs for seamless control and diagnostics.
Operational data is accessible for local or remote evaluation, enabling preventive actions and smarter service plans