Skip to main content

Why SINAMICS S210?

The SINAMICS S210 is a versatile servo drive system designed for complex and dynamic motion control applications in the 50 W to 7 kW power range, from packaging, handling and digital printing to wood, plastics and ceramics processing. Consisting of a servo drive and servomotor, it delivers maximum precision, performance and safety with streamlined engineering, maintenance and commissioning.

A servo drive system with a sleek design and a digital display screen.

Key benefits

Icon featuring two arrows crossing each other.

Enjoy flexible and versatile functionality

SINAMICS S210 moves light, average and large loads dynamically. Connect to a control system with its PROFINET IRT communications interface or to a third-party control system via EtherNet/IP.

Speedometer scale icon.

Rely on a highly precise servo drive system

SINAMICS S210 quickly speeds up and slows down, allowing for short cycle times and accuracy with complex motion control. High-resolution encoders enable fast sensing with an additional second encoder for a direct measuring system.

Icon featuring an open hand above an emergency button.

Safeguard your machines and personnel

Certified to the highest standard — SIL3 (EN 61508) and PL e (EN ISO 13849-1), SINAMICS S210 offers secure factory default settings, individual user management and secure communication between the servo drive and the TIA Portal.

Key details

SINAMICS S210

SIMOTICS S-1FK2 / S-1FT2

SIMOTICS S-1FS2

Power range

1 AC 200 - 240 V / 0.1 kW - 0.75 kW

3 AC 200 - 240 V / 0.24 kW - 4.2 kW

3 AC 380 - 480 V / 0.4 kW - 7 kW

1 AC 200 - 240 V / 0.05 kW - 0.75 kW

3 AC 200 - 240 V / 0.05 kW - 3.9 kW

3 AC 380 - 480 V / 0.4 kW - 6.4 kW

1 AC 200 - 240 V / 0.8 kW

3 AC 200 - 240 V / 0.45 kW - 1.7 kW

3 AC 380 - 480 V / 0.8 kW - 1.9 kW

Torque range

1 AC 200 - 240 V / 0.16 Nm - 3.6 Nm

3 AC 200 - 240 V / 0.16 Nm - 40 Nm

3 AC 380 - 480 V / 1.27 Nm - 40 Nm

1 AC 200 - 240 V / 3.1 Nm

3 AC 200 - 240 V / 3.1 Nm - 14 Nm

3 AC 380 - 480 V / 3.1 Nm - 14 Nm

Motor versions

standard servomotor

servomotor with hygienic design

Communication

PROFINET IRT, PROFIsafe, PROFIenergy, EtherNet/IP (from V6.3)

Safety functions

STO, SBC, SS1-t (time controlled), SS1*, SS2*, SOS*, SLS*, SSM*, SDI*, SLA*, SBT* (* can be optionally activated using a license)

Motor connection technology

One-cable connection technology (OCC) with SPEED-CONNECT quick-release lock and rotatable, compact connector

Typical control and motion control functionality

SIMATIC S7-1200 G2 / SIMATIC S7-1500 T-CPU / SIMOTION

Featured capabilities

Explore resources

Catalogs & Brochures

Catalog D 32 | SINAMICS S210 Servo Drive System

Online-Catalog

Brochure | SINAMICS Variable Frequency Drives Overview

Links & Downloads

Environmental Product Declaration (EPD) / Siemens EcoTech Profile (SEP)

Manuals