Skip to main content

Why SINAMICS S200 servo drive system?

The SINAMICS S200 is a high-performance servo drive system optimized for basic automation and efficient motion control applications. It helps achieve higher productivity and improved efficiency at a lower cost by balancing performance-optimized features with ease of use. This holistic system solution comprises a SINAMICS S200 servo drive, a SIMOTICS S-1FL2 servo motor, and Motion Connect cables.

Key benefits

Optimize your performance

Response optimized with fast current controller cycle and PROFINET IRT communication to controllers. Power optimized with up to 350% overload capacity. Precision optimized with up to 21 bits high-resolution encoder.

Use with ease

Control simply with an integrated holding brake control and brake resistor. Perform engineering tasks via Webserver and SINAMICS Startdrive. Implementation is simple with global standards and certifications.

Future-proof your operations

Flexible hardware solutions and complete TIA offering ensure compatibility with your system. Digitalize your work with machine simulations with SINAMICS DriveSim.

SINAMICS S200 servo drive system

SINAMICS S200 Basic servo drive system

Power range

200 V ... 240 V 1/3 AC 0.1 kW ... 1 kW

380 V ... 480 V 3 AC 0.2 kW ... 7 kW

200 V ... 240 V 1/3 AC 0.1 kW ... 1 kW

Speed controller cycle

125μs

125μs

EMC category

C2 with external line filter

C2 with external line filter

Safety functions

STO, SS1-t via terminals (SIL 3/ PL e)

n.a.

Motors

Motor range

SIMOTICS S-1FL21 Low Inertia

SIMOTICS S-1FL22 Medium Inertia

SIMOTICS S-1FL23 High Inertia

Toque

Mn: 0.16 – 33.4Nm

Encoder systems

Absolute encoder single turn 17 bit/21 bit
Absolute encoder multiturn 21 bit + 12 bit

Degree of protection

IP65 (for shaft height 20/30/40 is IP54, IP65 as an option)

Motor connection technology

One-push-lock motor connection for low and medium inertia motors

Featured capabilities

Catalogs & brochures

Catalogs D 37.1 | SINAMICS S200 Servo drive system

Online-Catalog

Brochure | SINAMICS S200 servo drive system

Brochure | SINAMICS Frequency Drives Overview

Brochure | Scalable motion control systems for basic automation applications