Skip to main content

Why SINAMICS G210X?

Pump, fan and compressor applications must run efficiently, reliably and continuously, even in demanding environments. SINAMICS G210X helps reduce engineering effort, simplify system integration and ensure reliable, optimized operation across a wide range of infrastructure applications.

SINAMICS G220, G210, G210X, variable frequency drive, Next Generation
Efficient 5

Efficient

Optimize energy consumption and operational costs with dynamic drive performance and support for high-efficiency motors. Seamless integration into TIA Portal and an integrated web server simplify engineering and commissioning.

Reliable 2

Reliable

Ensure stable operation in demanding environments with IP20/IP55 variants, 3C3 coating, integrated EMC filter and DC link choke. Protect your machine with safety functions such as STO and SS1, and S2 system redundancy concept.

Application Ready 2

Application - Ready

Simplify system design with built-in pump and fan functions such as PID control and de-ragging. Flexible communication interfaces enable seamless integration into a wide range of pump and fan applications.

Key details

SINAMICS G210X IP20

SINAMICS G210X IP55

Supply voltage/ power kW (hp)
3AC 380 … 500 V

 1.1 … 55 kW (1.5 – 75 hp)

 1.1 … 55 kW (1.5 – 75 hp)

Control modes

V/f, Flux Current Control (FCC)

V/f, Flux Current Control (FCC)

Ambient temperature

–20 °C to 60 °C
> 45 °C with reduction

–20 °C to 50 °C
> 40 °C with reduction

Communications

OPC UA, PN RT, Ethernet IP, Modbus RTU/TCP, PROFIBUS DP

OPC UA, PN RT, Ethernet IP, Modbus RTU/TCP, PROFIBUS DP

Commissioning tools

Web server, SINAMICS Startdrive, SINAMICS SDI Standard, SINAMICS SDI Pro 5.5”

Web server, SINAMICS Startdrive, SINAMICS SDI Standard, SINAMICS SDI Pro 5.5”

Recommended motors

Induction motors, synchronous reluctance motors, permanent magnet motors

Induction motors, synchronous reluctance motors, permanent magnet motors

Featured capabilities

Simplified engineering

TIA Portal integration and the integrated SINAMICS web server make setup, commissioning and engineering easier. This helps reduce effort, speeds up deployment and makes daily work simpler for engineering.

A visual representation of various engineering tools and software displayed on a screen.

Built for demanding environments

IP20 and IP55 variants support different installation needs, while 3C3 coating helps the drive perform in challenging conditions. An integrated EMC filter, DC-link choke, STO and SS1 support stable operation and help protect your application.

36757724-c5a2-4f49-a1b9-5459d4a38d57-SINAMICS-G210X-Built-for-demanding-environments-1280x720

Seamless system integration

SINAMICS G210X supports seamless integration into different automation architectures through flexible communication such as PROFINET, PROFIBUS, Modbus RTU/TCP, EtherNet/IP. It can also be integrated into PROFINET S2 redundancy concepts, making it easy and reliable when connecting the drive to higher-level control and entire infrastructure systems.

SINAMICS G210 smart adapter

Efficient operation

Supports IE4 and IE5 high-efficiency motors such as ASM, SRM and PEM* to optimze energy consumption. Integrated application functions, including ECO mode and optimized drive behavior for pumps, fans and compressors, ensure stable operation with optimized energy usage.
* ASM - Asynchronous Motor, SRM - Synchronous Reluctance Motor, PEM = Permanent Magnet Motor

740c6c0a-9794-4af6-8008-a76268f932aa-di-SINAMICS-G220-digital-twin-teaser-lines-640x480

Ready for pump and fan applications

Built-in functions such as PID control and de-ragging support typical pump, fan and compressors applications. This helps simplify system design and speeds up implementation in water, HVAC and all the other infrastructure applications.

Coolant Distribution Unit SINAMICS G210X 3
Select...
30e7b475-8687-4876-8d79-dcf8562e9a12-SINAMICS-G210X-Industries-Water-1280x720

SINAMICS G210X in Water

From irrigation systems, water and wastewater treatment plants to desalination plants, G210X is used to control pumps, fans and compressors across key water processes. Built-in functions such as de-ragging and pipe filling mode support stable operation and help adapt the drive to different process requirements.

Additional resources

Catalogs & Brochures

Catalog D 36.5 | Converters for Single-Axis Drives

Online-Catalog | SiePortal

Brochure | SINAMICS G210X

Brochure | Driving next generation applications