The SINAMICS G210C represents the next generation in drive technology. The SINAMICS G210C brings together compact design, strong performance and advanced safety in one right-sized solution. Designed for OEMs who need more than a standard drive, it delivers targeted overload capability, integrated safety and straightforward engineering for modern continuous motion applications.
Why SINAMICS G210C?

Compact
The SINAMICS G210C ensures more capability in less space. Its right-sized design reduces cabinet requirements, engineering effort, and costs, making it the ideal choice for compact machines.

Performant
The SINAMICS G210C delivers strong torque when it matters most. With up to 200% short-term overload capability, it handles demanding starts and load peaks while avoiding unnecessary drive oversizing.

Safe
Integrate advanced safety without full-platform complexity. PROFIsafe and extended safety functions help meet modern safety requirements while keeping engineering and operation straightforward.
Key details
Voltage range / Power | 3AC 200-240 V: 0.37-4 kW | 3AC 380-480 V: 0.55-7.5 kW |
Protection | IP20 / UL Open Type |
Performance | Up to 200% overload capability for demanding starts and load peaks. |
Safety | STO, SS1-t, PROFIsafe and Safety Integrated Extended |
Communication | PROFINET, PROFIsafe, PROFIenergy |
Engineering | TIA Portal integration, integrated web server and wireless access |
Featured capabilities
More capability in less space
SINAMICS G210C features an ultra-compact design with frame sizes starting at 50 × 171 × 170 mm and side-by-side mounting with only 3 mm spacing for maximum cabinet utilization. Integrated EMC filters and braking choppers reduce components, wiring and assembly effort. Despite its compact footprint, G210C delivers up to 200% overload capability for demanding starts and load peaks.
Advanced safety without complexity
SINAMICS G210C combines advanced safety, robust design and cybersecurity in a compact footprint. 3C2 coating, C2 EMC compliance and an independent air duct support reliable operation in demanding environments. Safety Integrated functions include STO and SS1-t up to SIL 3/PLe/Cat 4, with optional encoderless safety functions. UMAC and IEC 62443-4-2 Security Level 2 protect users, machines and data.
Right-sized power for demanding requirements
SINAMICS G210C supports IE4/IE5 high-efficiency motors (ASM, PMSM, SRM) to minimize losses and maximize output. Independent air-duct cooling maintains thermal efficiency, while overload capability of up to 200%/3 s and 150%/57 s handles demanding load peaks. Safety Integrated functions complement its strong performance, helping OEMs achieve ambitious productivity targets safely and reliably.
Intuitive commissioning and operation
Intuitive commissioning and diagnostics reduce engineering effort and setup complexity. Multi-language SDI Lite and SDI Pro 5.5" LCD panels simplify operation, while the Smart Adapter enables wireless commissioning. Startdrive in TIA Portal, web server support, DCC and seamless integration into the SINAMICS portfolio ensure efficient drive operation and fast deployment in compact machine designs.
Flexible deployment
SINAMICS G210C supports PROFINET for reliable real-time communication. Seamless integration with SIMATIC PLCs and HMIs creates a unified architecture that eliminates protocol conversion, simplifies diagnostics and reduces engineering effort. A single-network concept streamlines design, speeds commissioning, improves transparency and enables efficient integration into existing production systems.
Discover how others use SINAMICS G210C
SINAMICS G210C in Consumer Packaged Goods
Maintain high productivity and reliable operation in demanding processing and packaging environments. SINAMICS G210C powers conveyors, mixers, pumps and fans with strong overload capability, integrated safety and seamless TIA Portal integration. Its compact design, support for high-efficiency motors and straightforward engineering help OEMs improve machine performance while keeping complexity under control.
