Skip to main content

Why SINAMICS G200?

A part of the next generation of SINAMICS portfolio, SINAMICS G200 redefines ease of use, value, and reliability for standard industrial applications like pumps, fans, and conveyors. It streamlines workflows, enables intuitive commissioning via TIA Portal and web server, and maximizes cabinet space. IE4/IE5 motor support and integrated components reduce energy consumption, while safety, security, and global certifications ensure reliable operation.

9be70a72-531a-4767-8967-cc25851495d2-SINAMIC-G200-USPs-easy-1280x720

Easy

Simplify your entire workflow, from initial selection and effortless setup to intuitive daily operation. Achieve engineering efficiency with a drive designed for straightforward integration and user-friendly control.

SINAMIC G200 USPs wise 4

Wise

Make smart investments that deliver lasting value. Optimize operations through ECO Mode energy optimization, space-saving design, and seamless system integration, ensuring lower operating costs.

7204b495-81ed-4f4e-a769-c98131382b5e-SINAMIC-G200-USPs-reliablel-1280x720

Reliable

Ensure secure, continuous performance in harsh conditions. A robust design, integrated safety and cybersecurity, and global support protect operational integrity, reduce downtime, and ensure reliable operation.

Supply voltage/ Power range

3 AC 200 ... 240 V, - 20% / +10%: 0.55 - 4 kW
3 AC 380 ... 480 V, - 20% / +10%: 0.55 - 11 kW

Degree of protection

IP20

Supported Motor Types

Asynchronous (ASM), Permanent magnet synchronous (PMSM), and synchronous reluctance (SRM) motors

Control Mode

U/f, FCC, ECO, Vector control (speed) w/o encoder

Communication Protocols

PROFINET

Safety functions

Integrated: Safe Torque Off (STO), Safe Stop 1 (SS1-t) SIL 3, PL e, Cat. 4 via terminals

Featured capabilities

Effortless Commissioning & Operation

Intuitive commissioning and diagnostics reduce setup complexity and engineering effort. Multi-language SDI Lite and SDI Pro LCD panels ensure easy operation, while the Smart Adapter enables Wi‑Fi remote commissioning. Startdrive in TIA Portal, web server support, DCC, and the SINAMICS next generation portfolio deliver consistent, efficient drive operation.

SINAMICS G200 Effortless Commissioning Diagnostics for webpage

Seamless integration — One Network for the entire plant

SINAMICS G200 supports PROFINET and EtherNet/IP for reliable real-time communication. Integration with SIMATIC PLCs and HMIs creates a unified architecture that removes protocol conversion, simplifies diagnostics, and reduces engineering effort. A single-network concept streamlines design, speeds commissioning, improves transparency, lowers maintenance costs, and supports scalable production.

SINAMICS G200 Seamless integrationfor webpage

Energy Saving — Low-Consumption Operations

SINAMICS G200 supports IE4/IE5 ultra-high-efficiency motors, including ASM, PMSM, and SRM types, enabling lower energy consumption. ECO Mode automatically adjusts voltage and flux to real-time load conditions, reducing energy losses during partial and idle operation while maintaining reliable performance.

SINAMICS G200 Energy Saving for webpage

Compact Design & Space Optimization

SINAMICS G200 features a space-optimized design with a minimum width of 50 mm and side-by-side mounting with only 3 mm spacing for maximum cabinet utilization. Integrated EMC filter and braking chopper reduce external components, simplifying wiring and assembly. The compact design lowers total ownership costs, speeds commissioning, and maintains high machine performance.

SINAMICS G200 Compact Design Resource Saving for webpage

Robust, Safe & Secure

SINAMICS G200 ensures reliable operation in harsh environments. 3C2 coating protects PCBs from dust, moisture, and corrosion, while C3 EMC improves interference resistance. An independent air duct prevents overheating and extends service life. Integrated STO, SS1-t, UMAC, and cybersecurity protect personnel, equipment, and data for secure, stable operation with minimal downtime.

SINAMICS G200 Safety Security for webpage

Discover how others use SINAMICS G200

Select...

SINAMICS G200 in Consumer Packaged Goods

SINAMICS G200 suits the Consumer Packaged Goods (CPG) industry with its high reliability, PROFINET communication, easy commissioning and seamless TIA integration. It efficiently drives conveyors, fans, pumps, and mixers used in processing and packaging. The standardized design, integrated safety, energy-efficient operation with support for IE4/IE5 motors, and webserver connectivity simplify deployment and tackle various applications in the fast-changing CPG industry.

40402454-bc19-4827-a5ec-cc8ad6177218-SINAMICS-G200-Industries-Consumer-Packaged-Goods-1280x720

Frequently asked questions

Additional resources and related products

Catalogs & Brochures

Catalog D 36.4 | Converters for Single-Axis Drives

Online-Catalog | SiePortal

Brochure | SINAMICS G200

Brochure | Driving next generation applications