Skip to main content

Why SINAMICS G120C?

The SINAMICS G120C is a compact and versatile frequency converter for diverse applications. With its user-friendly design, it offers optimum functionality in a compact package.

The integrated Safe Torque Off safety function of the SINAMICS G120C saves space and costs by allowing you to omit external components. High torques at low frequency setpoints are possible thanks to energy-efficient, sensorless vector control. Enjoy an intuitive series commissioning and cloning function using a SINAMICS G120 Smart Access Module, BOP-2, IOP-2, or SD card.

With seven frame sizes, it covers a power range from 0.55 to 132 kW.

Key benefits

Install your converter where needed

The compact design is constructed for power ratings up to 132 kW. All frame sizes built in a side-by-side design without power reduction or current derating.

Fit the setup of your system

All standard bus systems like PROFINET, EtherNet/IP, PROFIBUS and USS/ Modbus RTU are supported.

Integrate into the TIA Portal system

Full integration of the drives into the TIA Portal system diagnostics and the use of the TIA Portal library concept guarantee simple reusability of the converters, including their parameters and hardware components.

Featured capabilities