Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why S7-200 SMART G2?

The S7-200 SMART G2 series is the second generation of the S7-200 SMART. It features bold innovations in hardware architecture design with a blade-style structure to significantly reduce module space occupation. It simplifies the wiring process with a push-in terminal layout. The S7-200 SMART G2 system offers greater flexibility in deployment and can meet a variety of automation application requirements.

Slim design to reduce cabinet cost

Save up to 30% cabinet space. With push-in terminals, wiring efficiency is improved by approximately 60% to lower lowering on-site installation costs.

Modular expansion for flexible deployment

The S7-200 SMART G2 series supports up to 16 expansion modules and dual Ethernet ports for flexible communication and unlimited project expansion.

40% higher processing speed & doubled memory capacity

S7200 SMART G2 runs programs more smoothly and responds faster to easily handle more complex logic and applications.

Featured capabilities

Enhanced motion control performance

The S7-200 SMART G2 supports up to 8 physical axes, with electronic cam, gear synchronization, measurement input and virtual axis functions. Meet complex motion control and expansion requirements with ease.

Fully complies with PLCopen standard instruction set

Use real-time PROFINET IRT communication for stable and high-speed data transmission in demanding automation scenarios. The system fully complies with PLCopen open standardsrto make programming more standardized, efficient, and portable while simplifying system integration and maintenance.

Precise motion analysis with Trace function

The built-in Trace function enables real-time monitoring and recording of key variables during axis movement. It helps users quickly analyze motion status, optimize parameters and troubleshoot to improve commissioning and diagnostic efficiency.

Additional resources