Skip to main content

Why SIMATIC S7-1500 R/H CPUs?

SIMATIC S7-1500 R/H is a redundant, high-availability CPU system designed to maximize plant availability. By synchronizing a backup CPU with the primary one, it ensures no data is lost during an outage, preventing costly production standstills. Its unique value lies in its system-integrated synchronization and project consistency, requiring no special knowledge for engineering in the TIA Portal. The IO periphery is connected to the primary and backup CPU either as switched S1 or S2 device via a PROFINET ring with MRP for R-CPUs and R1, switched S1 or S2 device via any PROFINET structure for H-CPUs. Maximum distance between CPUs can be ~ 100 m for R-CPUs and up to 40 km for H-CPUs.

Key benefits

Reduce downtime

Thanks to high availability on each level (controller, network and interface modules) single points of failure are eliminated.

Easy to maintain

Hot swapping allows to replace automation components during operation and with Configuration-in-RUN (CiR) the extension is also possible.

Easy to integrate

No additional software or license is needed. Same engineering software, TIA Portal, but no programming for synchronization and management of redundancy.

Featured capabilities