---
title: "SIMATIC S7-1500 PLC – High-Performance Controller | Siemens"
description: "SIMATIC S7-1500 is a high-performance PLC with advanced diagnostics, fast processing, and seamless TIA Portal integration for industrial automation."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/en-us/products/simatic/change-me-zzr8t66/"
url: "https://www.siemens.com/en-us/products/simatic/s7-1500/"
canonical: "https://www.siemens.com/en-us/products/simatic/s7-1500/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3gVBPm8Rl6TmNWPUhaty0i/en-US/simatic-s7-1500-product-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI FA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-19T22:49:28.072Z"
word_count: 439
reading_time_minutes: 2
links_count: 10
images_count: 2
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "SIMATIC S7-1500",
  "url": "https://www.siemens.com/en-us/products/simatic/s7-1500/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SIMATIC Automation",
          "@id": "https://www.siemens.com/en-us/products/simatic/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SIMATIC S7-1500",
          "@id": "https://www.siemens.com/en-us/products/simatic/s7-1500/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI FA"
      }
    ]
  }
}
```

SIMATIC S7-1500 PLC – High-Performance Controller | Siemens

# SIMATIC S7-1500

Using the SIMATIC S7-1500 controller gives you top performance and built-in viability into the future.

![SIMATIC S7 1500 against a dark blue background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1TBdbhc2a2y1vYLaBtTpdv/en-US/simatic-s7-1500-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Buy now](https://sieportal.siemens.com/en-ww/products-services/10204162)

 

## Siemens Intelligent Assistant

![botbuilder-ai-powered](https://botbuilder.siemens.cloud/channels/public/img/sparkles.svg)

Have a Question?

## Why SIMATIC S7-1500?

With the SIMATIC S7-1500 controller, you can turn the most sophisticated machine designs into reality thanks to the modular structure of the controller, which provides reliable assistance as you work your way through the digital transformation. 
 
The functionality of SIMATIC S7-1500 is fully scalable. Various CPU versions are available, each in several performance classes. A wide variety of signal modules for input and output as well as technology modules for special technological functions, such as counting and communication modules, are available for central or distributed configurations and interfaces to the machine or plant. The SIMATIC S7-1500 system is approved for IP20 degree of protection and is intended for installation in a control cabinet.

## Key benefits

### Maximize performance

SIMATIC is engineered for high-performance automation, fast processing, integrated motion control, and streamlined engineering. This ensures enhanced productivity and optimized machine performance across various applications.

### Expand flexibly

The modularity of SIMATIC S7-1500 is a core aspect, allowing users to build highly customized and scalable automation solutions such as CPUs, power supplies, signal modules, technology modules and communication modules.

### Future-proof your solutions

SIMATIC S7-1500 with its execution performance is a powerful automation platform with standardized OPC UA communication. With [Siemens’ EcoTech](https://www.siemens.com/en-us/company/sustainability/siemens-ecotech/) profile of our products we support customers to achieve their sustainability goals.

## Featured capabilities

### Motion Control integrated

Every SIMATIC S7-1500 CPU supports motion control functions. Technology CPUs provide additional functions such as extended gear synchronization, cyclic cams, graphically supported and handling system for kinematics and portals.

### The heart of the controller system

The central processing units are the heart of the SIMATIC S7-1500 PLC. They execute the user program and network the controller with other automation components to deliver the ultimate plus in productivity and efficiency.

### Flexible and performant communication

Interfaces for communication via PROFINET are integrated into the CPUs. Additional communication modules increase communication and security capabilities. They allow complex automation structures or connectivity to SCADA systems.

## Frequently asked questions

### Explore resources

### Product overview & details

[Product overview](https://mall.industry.siemens.com/tst/Api/Catalog/ExportInformation?catalogItemId=S7_1500&lang=en)

[Catalog ST 70](https://www.siemens.com/catalog-st-70) | Products for TIA – SIMATIC

[Manuals](https://support.industry.siemens.com/cs/ww/en/view/109742691) | SIMATIC S7-1500 and SIMATIC ET 200MP I/O system

[Tender specifications](https://ausschreibungstexte.siemens.com/tiplv/Data/English/Drive_Technology,_Automation_Technology/Automation_Systems/Controllers/Advanced_Controller/SIMATIC_S7-1500/\(TN_75RW3ZS12NJ4X7S4020A95GYQR\)) | SIMATIC S7-1500

### Images, Graphics, CAx data

[Image database](https://www.automation.siemens.com/bilddb/index.aspx?view=Search&usestructure=true&nodeid=10204162&gridview=view1) | Product photos and dimension drawings SIMATIC S7-1500

[CAx Download Manager](https://support.industry.siemens.com/my/WW/en/CAxOnline) | CAx data