Skip to main content

Why Automation and remote terminal units – SICAM A8000

The SICAM A8000 series is a modular device range for telecontrol and automation applications in all areas of energy supply. Its design is suitable for rough ambient conditions and high voltage strength up to 5kV, ensuring reliability and preventing failure directly in substations. The platform's modularity provides a scalable solution for versatile applications and high investment security.

Key benefits

Optimize your grid in 3 steps

First monitor stations to enable rapid fault localization and high availability, second involve switchgear telecontrol to minimize downtime and third, reduce network loss through load flow control.

Plug and play to save resources

The SICAM A 8000 Series features plug-and-play module functionality that helps save time and costs, while platform modularity allows for versatile application options and reduced inventory.

Simplify with useful integrations

Featuring multiple interfaces and an integrated GPRS module for simple adaptation to existing communication infrastructures, while an integrated web parameterization tool allows for simple engineering.

Featured capabilities

Explore resources