Skip to main content

Why SCALANCE X-100?

SCALANCE X-100 is a range of unmanaged Ethernet switches and media converters ideal for small industrial network setup at a great price point. Because they do not need to be configured, these devices enable fast, uncomplicated network integration for machine-oriented applications. Whether with 8 or 24 ports, use in the control cabinet or close to the machine: Our broad SCALANCE X-100 portfolio offers unmanaged Industrial Ethernet switches and media converters for multiple requirements and tasks. The range of options include:

  • SCALANCE XC-100
  • SCALANCE XCM-100
  • SCALANCE XR-100WG
  • SCALANCE XB-100
  • SCALANCE XCM-100 media converter

Key benefits

Use in tough environments

Withstand harsh conditions and extreme temperatures, from -40°C to +70°C. Use SCALENCE switches in areas at risk of explosion rated Zone 2 in accordance with ATEX and IECEx.

Integrate quickly

Speed up your network integration. Unmanaged switches do not need to be configured, so you can easily integrate them into your industrial network.

Improve your operations

Deliver reliable performance with switches that feature a large number of Ethernet ports, a redundant power supply on 24 V DC versions, and small mounting depths to save space in the control cabinet.

Featured solutions