SIRIUS NEMA rated contactors
The SIRIUS 3RT NEMA rated contactors are tested for switching cycles of 10 million operations. Enhanced construction reduces dust and contaminant exposure.
The 3RE48 pump panel, powered by SIRIUS, is an advanced technology NEMA pump panel designed for irrigation, oil fields, and similar pumping applications. Built to withstand harsh outdoor elements, it features SIRIUS 3RT NEMA rated contactors, ensuring reliability and extended product life.
Harsh outdoor conditions often lead to pump equipment failure due to corrosion, dust and frequent operation. Rely on the SIRIUS NEMA-rated contactor for high contact reliability and a mechanical life of 10 million operations, reducing maintenance. Its galvannealed steel enclosure provides strong corrosion resistance, extending product life. A protective coating on the ESP200 overload relay circuit board ensures reliability in humid and corrosive environments.
The 3RE48 pump panels are priced 15% lower than the Class 87 panels. Optimize your budget without compromising performance.
The 3RE48 pump panels come with a three-year limited warranty on the advanced SIRIUS NEMA rated contactor and coil.
Protect your operations with high 100kA/600V fault ratings. Simplify installation with an oversize enclosure for conductors.
The SIRIUS 3RT NEMA rated contactors are tested for switching cycles of 10 million operations. Enhanced construction reduces dust and contaminant exposure.
In addition to being cULus certified, the 3RE48 pump panels are UL listed as service entrance equipment and for up to 40 degrees Celsius maximum ambient temperature.
The factory-tested NEMA rated 3RT contactors and assembled pump panels have a self-cleaning feature for extended life.