Rugged durability
Build with all copper current-carrying parts, excluding lugs, for robust durability. All general duty switches are load break and HP rated, and UL98 listed for reliable performance.
General Duty Safety Switches deliver reliable performance for supply circuits rated 240V AC or less. Use these switches in applications with standard duty requirements and typical service conditions.
Project needs vary, requiring specific switch configurations for space-saving designs or ample wiring. Our expanded line of General Duty Safety Switches solves this challenge by offering diverse options that adapt to your unique project requirements.
The Updated GD Switch Series are as follows:
• GD Compact Series
• GD Plus Series
• GD MAX Series
Benefit from increased wire bending space and tangential knock-outs in 100-600A ratings. This design speeds up installation, making your job easier and more efficient.
Choose switches in 2 and 3 pole versions, available in both fusible and non-fusible designs. Select from Type 1 and 3R enclosures to meet your specific application requirements.
Rely on new short circuit current ratings (SCCR) for non-fusible safety switches combined with the 3VA breaker line. We prioritize your safety and accuracy throughout the product lifespan.
Build with all copper current-carrying parts, excluding lugs, for robust durability. All general duty switches are load break and HP rated, and UL98 listed for reliable performance.
Discover our design updates for 100A & 200A Switches. This includes newly optimized enclosures that offer more flexibility and easier installation.
All general duty switches can be padlocked in the OFF position, and the door can also be padlocked in the CLOSED position for enhanced security.