---
title: "Calibre 3DStack | Siemens"
description: "The Calibre 3DStack tool extends physical verification from the IC world to the 2.5/3D IC packaging world to improve multi-die package manufacturability."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/3dstack/"
url: "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/3dstack/"
canonical: "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/3dstack/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3HYlH7Jc1N1poj8V3dnWCw/en-US/calibre-3dstack-top-is940542994-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI SW EDA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T16:31:36Z"
word_count: 784
reading_time_minutes: 3
links_count: 11
images_count: 3
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Calibre 3DStack",
  "url": "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/3dstack/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "IC Tool Portfolio",
          "@id": "https://www.siemens.com/en-us/products/ic/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "Calibre Design Solutions",
          "@id": "https://www.siemens.com/en-us/products/ic/calibre-design/"
        }
      },
      {
        "@type": "ListItem",
        "position": 5,
        "item": {
          "name": "Calibre 3D IC",
          "@id": "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/"
        }
      },
      {
        "@type": "ListItem",
        "position": 6,
        "item": {
          "name": "Calibre 3DStack",
          "@id": "https://www.siemens.com/en-us/products/ic/calibre-design/calibre-3d-ic/3dstack/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI SW EDA"
      }
    ]
  }
}
```

Calibre 3DStack | Siemens

CALIBRE 3D IC

# Calibre 3DStack

Calibre 3DStack supports a wide range of multi-die integration methods, including system-level DRC, LVS, and parasitic extraction (PEX).

Let's connect

Contact us for sales and pricing information.

[Try Now](https://trials.sw.siemens.com/calibre-3dstack-xpedition-verification/)

**Technical Paper**

## Bringing SoC and package verification together

For packaging technologies such as fan-out wafer-level packaging (FOWLP), the package design and verification process can be challenging. Because FOWLP manufacturing occurs at the “wafer level,” it incorporates mask generation, similar to the SoC manufacturing flow. Solid package design and verification flows must be in place so designers can ensure FOWLP manufacturability by the foundry or OSAT company. The Xpedition® Enterprise printed circuit board (PCB) platform provides a co-design and verification platform that utilizes both package design environments and SoC physical verification tools for FOWLP. Calibre 3DStack functionality extends Calibre die-level signoff verification to provide DRC and LVS checking of complete multi-die systems, including wafer-level packaging, at any process node, without breaking current tool flows or requiring new data formats.

### Accurate verification of fan-out wafer-level packaging (FOWLP) designs requires integration of package design environments with system-on-chip (SoC) verification tools to ensure package manufacturability and performance

Wafer-level packaging (WLP) enables higher form factor and improved performance compared to sys­tem-on-chip (SoC) integrated circuit (IC) designs. While there are many wafer-level package design styles, fan-out wafer-level packaging (FOWLP) is a popular silicon-validated technology. However, for FOWLP designers to ensure an acceptable yield and performance, electronic design automation (EDA) companies, outsourced semiconductor assembly and test (OSATs), and foundries must collaborate to establish consistent, unified, automated design and physical verification flows. Uniting package design environments with SoC physical verification tools ensures the necessary co-design and verification platforms are in place. With the enhanced printed circuit board (PCB) design capabilities of the Xpedition Enterprise platform, and the expanded GDSII-based verification functionality of the Calibre platform combined with the Calibre 3DStack extension, designers can now apply Calibre die-level signoff DRC and LVS verification to a wide variety of 2.5D and 3D stacked die assemblies, including FOWLP, to ensure manufacturability and performance.

[Read Paper](https://resources.sw.siemens.com/en-US/technical-paper-crossing-the-chasm-bringing-soc-and-package-verification-together-with/)

**Key Features**

## Multi-die, system-level alignment/connectivity checks

The Calibre 3DStack tool extends Calibre die-level signoff verification to complete signoff verification of a wide range of 2.5D and 3D stacked die designs. Designers can run signoff DRC and LVS checking of complete multi-die systems at any process node using existing tool flows and data formats.

**Accurate Alignment**

### Multi-die/die-on-package/interposer alignment checks

The Calibre 3DStack tool enables designers to check for accurate alignment between different die in a multi-die package assembly.

**System-Level Connectivity**

### Multi-Die, System-Level Connectivity Checking

The Calibre 3DStack tool supports system-level connectivity checking for the multi-die package assembly, allowing designers to verify that dies, interposers and packages are connected as intended.

**Standalone Checking**

### Interposer/package connectivity checking

The Calibre 3DStack tool enables designers to check standalone interposer/package connectivity without including the individual die design databases.

## Calibre 3DStack featured resources

Explore our featured resources or visit the full Calibre 3DStack resource library to view on-demand webinars, white papers, and fact sheets.

[Learn More](https://eda.sw.siemens.com/en-US/ic/calibre-design/physical-verification/3dstack/resources/)

[

![Calibre 3DStack](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/77op5yA4P9MjepjiGjRokj/en-US/Calibre%203DSTACK.JPG?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**fact sheet**

### Calibre 3DStack

The Calibre 3DStack tool extends die-level signoff verification to enable signoff verification of a wide variety of 2.5D and 3D stacked die assemblies.

](https://resources.sw.siemens.com/en-US/fact-sheet-calibre-3dstack/)

[

![Package designers need assembly-level LVS for HDAP verification](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3NopDWC5pCcv65UbA3mTEY/en-US/Same-Layer-Creepage-for-Safety-Standards-Violation.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**Technical Paper**

### Package designers need assembly-level LVS for HDAP verification

While advanced IC packaging is a fast-growing market, comprehensive package verification still has a ways to go.

](https://resources.sw.siemens.com/en-US/technical-paper-package-designers-need-assembly-level-lvs-for-hdap-verification/)

[

![Taking 2.5D/3D IC physical verification to the next level](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1HOtcnKYaVIR1M8ELUHueg/en-US/253dic-verification-hero-640x360.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**Technical Paper**

### Taking 2.5D/3D IC physical verification to the next level

Engineers working on multi-die, multi-chiplet 2.5/3D designs can use Calibre 3DStack checks to verify die alignment for proper connectivity and electrical behavior, while the precheck mode catches data/setup issues before runs.

](https://resources.sw.siemens.com/en-US/technical-paper-taking-2-5d-3dic-physical-verification-to-the-next-level/)

### Ready to learn more about Calibre?

We're standing by to answer your questions! Get in touch with our team today

**Call: 1-800-547-3000**

[Talk to an expert](https://resources.sw.siemens.com/en-US/contact-eda)

### Calibre consulting services

We help you adopt, deploy, customize and optimize your complex design environments. Direct access to engineering and product development lets us tap into deep domain and subject matter expertise.

[Consulting services](https://eda.sw.siemens.com/en-US/ic/consulting-services/)

### Support center

The Siemens Support Center provides you with everything in one easy-to-use location - 
knowledgebase, product updates, documentation, support cases, license/order information and more.

[Contact support](https://support.sw.siemens.com/)

### Calibre IC Design & Manufacturing

The Calibre tool suite delivers accurate, efficient, comprehensive IC verification and optimization across all process nodes and design styles while minimizing resource usage and tapeout schedules.

[Learn from experts](https://blogs.sw.siemens.com/calibre/)

### High density advanced packaging (HDAP) product trials

Explore the differentiated capabilities of the Xpedition and Calibre technologies in these self-contained cloud-hosted virtual laboratories.

[View trials](https://trials.sw.siemens.com/high-density-advanced-packaging-trials/)