Skip to main content

Why VersiCharge 48 A AC?

VersiCharge 48 A AC electric chargers are compact, reliable, and easy to use — perfect for commercial sites looking for a cost-effective and scalable EV charging solution. Flexible payment choices such as open payment options and secure billing are also available for commercial use.

  • Level 2 charging mode
  • AC Output power: 48 amp / up to 11.5 kW
  • J1772 plug with 20 ft. cable & integrated cable management
  • Single phase: 208 V / 240 V AC, 60 Hz; 50 A / 60 A breaker required
  • Safety & Standards: cUL listed - According to UL 1998, UL 991, UL2594/CSA C22.2 No.280/NMX-J-677-ANCE, UL 2231-1/CSA C22.2 No.281.1/ NMX-J-668-1, UL 2231-2/CSA C22.2 No.281.2/NMX-J-668/2-ANCE, UL 2251/CSA C22.2 No.282/NMX-J-678-ANCE
  • EMC: FCC Part 15 Class A
  • 16.10 in (H) x 7.09 in (W) x 3.78 in (D)
  • 17 lbs
  • Rating: Indoor and outdoor, NEMA 4, IK 8
  • Operating altitude: 9,840 ft
  • Over-the-air (OTA) software upgrade
  • 3-year warranty

Featured capabilities