Skip to main content

Why Siemens Fire Emergency Lighting and Evacuation Guidance System?

The Siemens Fire Emergency Lighting and Evacuation Guidance System provides reliable emergency illumination and evacuation guidance to support safe occupant exit during fire events. Designed for simplified installation, flexible deployment and easy maintenance, the system integrates seamlessly with Siemens fire alarm platforms for unified safety management.

Key capabilities include:

  • Scalable networking supporting up to 32 controllers and 100 power supplies per controller
  • Centralized power supplies supporting up to 500 emergency lights each
  • Non-polar two-bus wiring up to 1000 m for simplified installation
  • Industrial-grade controller with Linux OS and touchscreen HMI
  • High-efficiency fixtures (up to 120 lm/W) with strong EMI resistance
  • Lifetime device IDs for full lifecycle monitoring and maintenance

Key benefits

Improve evacuation safety and visibility

Provide reliable emergency lighting and clear evacuation guidance that helps occupants quickly identify escape routes during fire emergencies, supporting safer and faster evacuation.

Simplify installation and system expansion

Reduce wiring complexity and construction effort with non-polar two-bus technology, free topology design and scalable system architecture that supports projects of varying size and complexity.

Enable centralized safety management

Integrate emergency lighting and fire alarm systems on a unified platform to improve monitoring, diagnostics and lifecycle management across building safety infrastructure.

Featured capabilities