---
title: "Smart SION 3AE8 intelligent vacuum circuit breaker | Siemens"
description: "Smart SION 3AE8 with NXpower CoreX Platform combined with NXpower series products can cover data acquisition, edge processing, and station control management."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/"
url: "https://www.siemens.com/en-gb/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/"
canonical: "https://www.siemens.com/en-gb/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4dCQC1ZZk6RUsWiJwB0Lhs/en-US/siemens-logo-white-deepblue-placeholder-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "SI EA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T16:34:47Z"
word_count: 238
reading_time_minutes: 1
links_count: 4
images_count: 2
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Smart SION 3AE8 intelligent vacuum circuit breaker",
  "url": "https://www.siemens.com/en-gb/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Vacuum switching technology",
          "@id": "https://www.siemens.com/en-gb/products/vacuum-switching-technology/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "Smart SION 3AE8",
          "@id": "https://www.siemens.com/en-gb/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI EA"
      }
    ]
  }
}
```

Smart SION 3AE8 intelligent vacuum circuit breaker | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/vacuum-switching-technology/3ae8-sion-vacuum-circuit-breaker/)

# Smart SION 3AE8

Smart SION 3AE8 with NXpower CoreX Platform combined with NXpower series products can cover data acquisition, edge processing, and station control management.

![smart-sion-3ae-front-product-promo-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2FDaTitW5NCbicM0JWalf1/en-US/sion-3ae-front-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

## Download the product brochure here

Learn more about this product’s features and capabilities.

[Download brochure](https://app.jingsocial.com/mF/cms/none/MyYwYaYQE7AhrheA6DToGB/Toyd63rC6eBFB9u8R2B38H1)

## Why SION 3AE8 intelligent vacuum circuit breaker?

The SION 3AE8 intelligent vacuum circuit breaker uses Siemens classic vacuum arc extinguishing technology. With safe and reliable primary equipment as its basis, it integrates advanced sensing and IoT technologies. Supported by Siemens’ self-learning algorithm, it makes accurate predictions by combining historical and on-site data, enabling full transparency of equipment health status.

![sion-3ae-left-1280x720](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/19wxoQqyWt2M1lVRwpnE6u/en-US/sion-3ae-left-1280x720.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

### Reliability

The SION 3AE8 has a classic 3AE8+ EMC certification based on relay protection standards.

### Efficiency

The intelligent vacuum circuit breaker supports both hard-wired control and communication control available for greater flexibility. High-precision non-contact sensors provide more accurate data.

### Accuracy

The 10kHz high-precision sensor meets modern detection standards.

## Featured capabilities

### Comprehensive health diagnostic system

The intelligent vacuum circuit breaker includes a closed-loop intelligent health diagnostic system that covers data collection, diagnosis, health assessment and operation & maintenance recommendations.

### Efficient control capacity

The integrated remote on-site sequential control and video monitoring system enhances operational efficiency and provides personnel safety.