Skip to main content
This page is displayed using automated translation. View in US English instead?

TXOne Stellar is powered by TXOne Networks

TXOne Networks offers cybersecurity solutions that ensure the reliability and safety of Industrial Control Systems and OT environments through the OT Zero-Trust methodology. Its OT-native technology overcome the limitation of traditional cyber defense streamline management, reduce security overhead and resolve challenges faster. <br/>TXOne Networks offers both network- and endpoint-based solutions that integrate with the layered arrangements and varied assets common to work sites, providing real-time, defense-in-depth cybersecurity to both mission critical devices and the OT network

Why Reduce risks without compromising operations?

Stellar is a comprehensive OT/CPS security solution providing continuous detection and response aligned to the specific requirements of the OT domain. With successful deployments in a wide range of industries, Stellar is proven to boost operations' reliability, efficiency, and stability throughout the entire asset lifecycle.
Using a single-agent design, Stellar delivers seamless asset-centric protection with complete oversight for legacy OT devices and modern cyber-physical systems (CPS). Intuitive centralized management, consistent policy enforcement, and action-oriented alerts empower security teams of all sizes and skill levels to successfully mature their organization’s security posture.
Leveraging an expansive ICS application and certificate library, Stellar maintains CPS operational integrity through behavioral anomaly detection and eliminates configuration drift for legacy and fixed-use assets with device lockdown.

TXOne Stellar

Benefits

  • Unified agent simplifies security (combining CPSDR,threat prevention & lockdown)
  • Long term OS support and protection (from WinXP / Win2000 to later versions)
  • Automatic detection of the used OT applications and automatic rules generation
  • Protection of non-patchable devices, such as legacy systems & air-gapped assets
  • Easy deployment

Featured Capabilities

Explore Resources and Related Products

Prerequisites

Requires 400MB+ free disk space; 1.5GB for install

Minimum 100–350MB memory based on features used

Supports Intel/AMD 64-bit CPUs only

Needs .Net Framework 3.5 SP1 or 4.0

Works on Windows 2000 to Windows 11, Server 2000–2025