Interface for HV lines
Create a secure, robust communication interface between HV power lines and PLC components. Operate reliably in harsh environments, connecting seamlessly with PowerLink 50/100, PowerLink IP, PowerLink CM and SWT 3000.
Our AKE coupling unit provides a robust communication interface between high voltage (HV) power lines and Power Line Carrier (PLC) equipment. It connects PLC components in harsh environments.
Safely integrate high-frequency communication currents into HV power lines. Our AKE coupling unit protects personnel and PLC terminals from high-voltage hazards. It forms a high-pass filter with a high voltage capacitor, enabling secure phase-to-ground and phase-to-phase communication for reliable data transmission.
Our AKE unit's robust design delivers a long operational lifetime, reducing your maintenance. Adapt the unit easily for various line impedances and coupling capacitors for flexibility across diverse network configurations. Comply with the IEC 60481 standard for compliant operation.
Protect operating personnel and PLC terminals from high-voltage hazards. Effectively isolate high-frequency currents, for a safer working environment.
Maintain consistent communication between high voltage power lines and PLC equipment. Operate dependably even in challenging environmental conditions to minimize downtime and maximize system availability.
Ensure flexible communication over HV power lines. Adapt easily to varying line impedances and coupling capacitors. Optimize signal transmission and maintain compatibility with PLC components for robust system performance.
Create a secure, robust communication interface between HV power lines and PLC components. Operate reliably in harsh environments, connecting seamlessly with PowerLink 50/100, PowerLink IP, PowerLink CM and SWT 3000.
Facilitate versatile phase-to-ground and phase-to-phase communication across HV power lines. Adapt the unit for varying line impedances and coupling capacitors for optimal signal transmission and system compatibility.
Feed high-frequency currents to and from PLC components. Form a high pass filter with the high voltage capacitor, protecting personnel and PLC terminals from high-voltage hazards.