Skip to main content
This page is displayed using automated translation. View in English instead?

Why SIVACON 8PS BD2?

The SIVACON 8PS BD2 is a modular busbar trunking system for high-performance power distribution in small spaces. Its modular design offers maximum flexibility, allowing for easy adaptation to changing production conditions and building structures. As an innovative alternative to cables, it provides safe power distribution and cost-effective data transmission using powerline technology.

The BD2 system is part of the comprehensive SIVACON 8PS product family. Busbar trunking systems are the innovative alternative to cables for a wide range of applications:

  • Shopping malls and supermarkets
  • Exhibition halls
  • Home improvement centers
  • Workshops
  • High-rise buildings
  • Automotive industry
  • Manufacturing industry
  • Food and beverage industry
  • Ships
  • Data centers
  • Hospitals
  • Multistory and underground parking garages

Key Benefits

Unlock a range of applications

Because it requires so little space, the 8PS BD2 is a highly flexible and feature-tested fire barrier. The compact BD2 system is optimally suited for all applications subject to high safety requirements.

Enhance your flexibility

Enhance your flexibility with two sizes up to 1,250 A for seven current ratings, with aluminum or copper conductors, plus low space requirements and adaptation to every building structure by means of 3D junction units up to 800 A.

Improve safety and security

Protect against unauthorized access by sealable tap-off points and a high degree of safety in the case of fire by tested fire barrier and functional endurance. Plus, get cost-effective data transmission using powerline technology.

Featured capabilities

Explore resources