Skip to main content
This page is displayed using automated translation. View in US English instead?

Why choose SIVACON 8MF1 enclosures for your projects?

SIVACON 8MF1 is a modular, type-tested enclosure system designed for the demands of modern panel building. Standardized components, CAD/CAE engineering data and a standard-compliant design help reduce engineering effort, minimize errors and support reliable operation.

  • Faster implementation: Available preassembled or as a kit to reduce planning, assembly and procurement effort.
  • Efficient thermal design: Simple, standards-compliant calculation and optimization of power loss.
  • Digital integration: CAD, CAE and BOM data reduce manual work, errors and rework.
  • Flexible customization: Special dimensions, cutouts, finishes, certifications and approvals within one platform.
  • Scalability: Expand or modify enclosures when requirements change — without redesign.
  • Standards compliance: Type-tested system design supporting applicable industry standards.
A SIVACON 8MF1 control cabinet surrounded by tech lines.

Key benefits

Icon symbolizing customization

Customize individual enclosures faster

Use 90 standard sizes, 2,000+ combinable elements, and our 3D configurator to create application-specific control panel enclosures without starting from scratch.

Icon symbolizing time savings

Reduce engineering effort

Access CAD/CAE data, EPLAN macros and ProPanel data to transfer enclosure information directly into your engineering and production workflow.

Icon symbolizing digital tools

Build and deliver faster

Choose preassembled cabinets or kit-based delivery, reduce machining and assembly time, simplify procurement, and scale standardized processes across variants.

Featured capabilities

Modular design for scalable panel building

The basis for the diversified modular system is the frame, available in 90 standard sizes and combinable with more than 2,000 elements, custom cutouts, finishes, dimensions and approvals. The flexible SIVACON 8MF1 system control cabinet can be ordered for self-assembly or pre-assembled. You can use our 3D configurator to create your individual control cabinet.

At your request, we can modify our standard portfolio according to your exact specifications. We offer paint finishes in special or functional colors, customized cutouts, galvanized enclosures, enclosures in special sizes, and elements with a particular sheet metal thickness. You can continue processing your cabinet as soon as it’s delivered, which saves valuable time for machining and painting.

We work together with you to develop enclosures that meet your precise requirements: for example, special dimensions, individual sheet metal fittings, or special approvals. You benefit from our experience in in mechanical panel design and processing, while saving on development and assembly effort.

Configure your cabinet

Automated engineering with reliable data

All the necessary engineering data for all components within the SIVACON 8MF1 system control cabinets is available online, 24/7 in neutral data formats for your CAD or CAE systems. You’ll also find ePlan macros for preconfigured system cubicles, including ProPanel data, in the ePlan Data Portal and the CAx download manager. This saves you valuable engineering time. The ProPanel data supports your automated production process.

Learn more

Icons showing all the data available: drawings, 3D models, certifications, manuals, data sheets, and EPLAN electric P8 macros
Software-based power-loss calculation process with SIMARIS therm

Thermal design with SIMARIS therm

With SIMARIS therm software, you can easily and accurately perform the thermal design of control cabinets. Verify temperature rise and calculate heat dissipation and permissible power loss based on ambient conditions, installed devices, and operating parameters

Devices from the SENTRON, SIRIUS, SIMATIC, SINAMICS, and SITOP portfolios can be added with just a few clicks. The software calculates the actual power loss of each selected device based on the application, including rated current and coincidence factors. A single click generates a complete calculation report with all relevant data and documentation. The results can be used to support compliance verification according to IEC 61439, IEC 60204-1, and IEC 60890.

System components for complete cabinets

Complete your enclosure with SIVACON 8MR climate control, SIVACON 8MF/8MR lighting and accessories for reliable operation, installation and maintenance.

SIVACON 8MR system air-conditioning

The SIVACON 8MR system air-conditioning ensures that the electrical and electronic devices installed in the cabinet operate fault-free, even under harsh ambient conditions. It prevents condensation and frost damage and protects against the malfunctions that might result. The portfolio ranges from filter fans, cooling devices, and heaters to thermostats. In operating rooms, due to natural convection ventilated system cubicles can be used alternatively to air conditioning.

SIVACON 8MF/8MR system lighting

The different versions of SIVACON 8MF/8MR system lighting offer optimal lighting conditions for installation and maintenance. The LED technology saves energy and prevents the need for maintenance.

SIVACON 8MR system air-conditioning components
SIVACON 8MF1 enclosures with a Siemens Ecotech icon

Available with recycled-steel enclosures

SIVACON 8MF1 is available with enclosures made from 100% recycled steel, melted in an electric arc furnace that runs on renewable wind energy. This enclosure option gives you another material choice for projects with specific sustainability requirements. It keeps the same system architecture, compatibility, customization options, and performance.

The same material concept is also available for ALPHA DIN rails, which are manufactured using renewable wind energy. Both products fulfill the Siemens EcoTech framework criteria.

Frequently asked questions

Explore resources and related products

Brochures

Brochure | System cubicles SIVACON 8MF1

Catalogs

Catalog | LV 10 - SENTRON - SIVACON - ALPHA

Links

Link | Image database

Link | CAx download manager

Link | Tender specifications