Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIPART PS2?

Trusted across industries worldwide, the SIPART PS2 is Siemens' proven-in-use, smart electropneumatic positioner. Built for the most demanding environments, it auto-calibrates to your valve, minimizing commissioning time and delivers advanced diagnostics built in. Available in multiple enclosure options: polycarbonate, aluminum, stainless steel, and flameproof variants — ready for any installation requirement.

Key benefits

Reliable, proven-in-use valve control

High reliability and product lifetime thanks to robust enclosures and modular design. Easy mounting, wiring and calibration for all common types of valves. Global certificates and marine approvals for worldwide usage.

Reduced maintenance

Intelligent diagnostic features like partial stroke test, fail-in-place function, valve signature test, integrated pressure sensors, remote operation and many more.

Lower operating costs

Up to 95% lower operating costs due to extremely minimal compressed air consumption.

Key details

Communication

4 … 20 mA, HART, Profibus PA, FOUNDATION Fieldbus, Bluetooth

Mechanical operating range

Range of stroke from 3 to 130 mm (larger strokes on request); angle of rotation range from 30° to 100° (optional 180°)

Ambient temperature

–30°C to +80°C (-22 °F to +176 F°); optional –40°C/°F

Max. air consumption

0,01 Nm³/h (0.006 scfm) in the controlled state

Digital input/digital output

2 DI / 3 DO; 2 Limit Values (electronic, mechanical or capacitive)

Enclosure protection

Explosion protection

IP66, NEMA 4x

ATEX, IECEx – Ex i, Ex e, EX t, Ex d, FM, CSA – IS, NI/I/2, DIP, XP

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Catalog | SIPART PS2

Manual | SIPART PS2

Product notes | SIPART PS2

Certificates | SIPART PS2

Tools & downloads

SiePortal | SIPART PS2

Configurator | Siemens Product Configurator

Image database | Product photos and drawings

CAx data | CAx Download Manager

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request