Skip to main content
This page is displayed using automated translation. View in English instead?

Why Process weighing?

Siemens silo, platform and hopper scales use SIWAREX load cells and processors for weighing silos, vessels, and platforms for level monitoring. These systems ensure measurements are registered and processed quickly and without errors, providing precise detection of stored material levels and improving your operation’s efficiency. Products can either fit seamlessly with the Siemens PLC portfolio or work independently to fulfill all weighing task requirements. In addition to our primary solutions, we offer: standalone electronics like SIWAREX terminals and integrators; a wide selection of load cells, from platform load cells to bending and shear beam, s-type and compression cells; and IIOT weighing to wiew levels remotely through an Industrial Internet of Things interface to the cloud.

Key benefits

Weigh with precision

Know the exact fill levels vessels containing liquids, bulk goods, powders and gases. SIWAREX WP321 and WP231 ensure measurements are registered and processed in the automation system as fast as possible and without errors.

Trust proven performance

The SIWAREX WP321 and WP231 are equipped with various weighing functions to measure weight values reliably for the requirements of your industry. Certified legal for trade as NAWI and for weighing in hazardous areas.

Match your setup

Our weighing devices and solutions either fit seamlessly with the Siemens PLC portfolio or work independently. Easily find associated products and accessories.

Featured capabilities