Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS LR500?

The SITRANS LR500 series delivers high‑performance 80 GHz radar level measurement for liquids and solids across a wide range of applications. The series supports safer operations, optimized processes and confident decision‑making in demanding industrial environments with exceptional accuracy, robust diagnostics and advanced signal processing.

Flexible setup to match your workflow

Configure and operate devices your way using an intuitive local interface, wireless access via mobile devices, or seamless integration into your control system to reduce setup time and simplify lifecycle management.

Reliable performance you can trust

Advanced diagnostics, health monitoring and verification tools ensure measurement integrity to enable early issue detection and support maintenance and quality assurance strategies.

Designed for compliance

High measurement accuracy, low energy consumption and support for safety applications help you meet regulatory, environmental and operational requirements with confidence.

Version

Description

Connection

Temperature

SITRANS LR510

Threaded lens antenna for liquids

¾”, 1”, 1-1/2” connections of 316L or C22 alloy

-40 to 250°C, up to 40 bar, second line of defense option

SITRANS LR530

Flanged encapsulated antenna for extreme conditions

1”/DN25 to 8”/DN250 sizes with integral PTFE lens

-196 to 200°C, up to 25 bar

SITRANS LR550

Polymeric horn antenna for solids and liquids

Bracket for ceiling or wall mounting, polymeric flanges from 3”/DN80 to 8”/DN200

Long range and 3° narrow beam

SITRANS LR580

Lens antenna with integrated aiming flange for solids

Flanges from 3”DN80 to 6”/DN150

Air purge connection included, -40 to 250°C

Featured capabilities

Advanced 80 GHz radar technology

Narrow beam angles and high signal sensitivity enable accurate, non‑contact level measurement, even in challenging conditions such as dust, vapors, turbulence or complex vessel geometries.

Process Intelligence for demanding applications

Process Intelligence adapts in real time to changing conditions using dynamic threshold curves and echo discrimination. It reliably ignores turbulence, agitators and structural echoes to deliver accurate level measurement in challenging liquid and solids applications.

Proven performance through rigorous development

Developed by global Siemens teams, the SITRANS LR500 series underwent extensive mechanical, environmental and accuracy verification before launch. With wide pressure and temperature capabilities, hazardous‑area approvals and verified 1 mm accuracy, the series delivers dependable performance in demanding industrial applications worldwide.

Accurate level and volume calculation

SITRANS LR500 measures distance using 80 GHz radar and converts it into precise level or space measurements. With built‑in tank and silo geometries or customizable strapping tables, it also calculates volume reliably for inventory and process management—independent of pressure, temperature, dust or vapors.

Near Range Suppression reduces buildup impact

Near Range Suppression continuously detects and removes unwanted echoes close to the antenna caused by material buildup. By preventing false high‑level readings and nuisance alarms, it significantly reduces cleaning, maintenance effort and unplanned downtime.

Frequently asked questions

Additional resources and related products

Product details

Catalogs | Radar level transmitters

Application examples | Radar level transmitters

Product notes | Radar level transmitters

Technical data | Radar level transmitters

Downloads

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request

FAQs | Radar level transmitters

Videos | Level measurement