Skip to main content
This page is displayed using automated translation. View in English instead?

Why SIWAREX load cells?

SIWAREX load cells are designed for industrial weighing applications like container, hopper and platform scales. Mounting units ensure proper alignment and protect against overloads and transverse loads, which is critical for maintaining load cell accuracy. With a wide variety of load cells and modules available, you can find the ideal load cell for your specific requirements.

The SIWAREX WL270 CD-H load cell is now available for hygiene-sensitive applications. Additionally, we offer a range of mounting units and accessories for our load cells.

Full options include single point load cells, bending beam load cells, sheer beam load cells, double-sheer beam load cells, S-Type load cells, compress load cells and ring torsion load cells.

Key benefits

Support a range of loads

Our load cells cover a wide range of nominal loads, from 0,3kg up to 500t. As a standard, most load cells comply with accuracy class C3 in accordance with OIML R60.

Support your weighing application

The variety of modules available ensure SIWAREX load cells suitable support nearly all applications in industrial weighing, including container and hopper scales, platform scales, vehicle scales and hybrid scales.

Accessorize your load cells

If you need to connect more than one load cell, you can order junction boxes in stainless steel or aluminum. Lengthen your connection cables by using our SIWAREX EB extension box.