A complete flow meter with SITRANS FMT020
Combine with the SITRANS FMT020 to form the magnetic flowmeter system SITRANS FM520. SENSORPROM™ Technology provides an automatic upload of start-up settings and calibration data for easy commissioning.
The SITRANS FMS500 sensor with hard rubber NBR and EPDM liners is designed for any water application. Its increased low flow accuracy is ideal for water leak detection. Featuring SENSORPROM™ technology, it provides a true plug and play solution for easy commissioning and on-site replacement.
Validated calibration ensures accurate flow measurement. Increased low flow accuracy for water leak detection.
The SITRANS FMS500 sensor’s suitability for underground and submerged installation (IP68) ensures reliable operation in your working environment.
Integrated grounding electrodes are included, so no grounding rings are required for many applications. Zero Up and Zero Down installation capabilities.
Combine with the SITRANS FMT020 to form the magnetic flowmeter system SITRANS FM520. SENSORPROM™ Technology provides an automatic upload of start-up settings and calibration data for easy commissioning.
The SITRANS FMS500 is designed to allow in-situation verification and diagnostics for easy and efficient performance checks.
The following drinking water certifications and approvals apply – EPDM: WRAS, NSF/ANSI Standard 61, DVGW 270, AS/NZS 4020, GB/T 5750, ACS and BelgAqua.