Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS FVA250?

With its fully metal design, the SITRANS FVA250 flowmeter reliably measures a wide range of liquids and gases in closed piping systems—including corrosive and flammable media. A choice of flanges, liners and float materials meets the requirements of the pharmaceutical and chemical industries. Standard designs are available at short notice.

Key benefits

Ensure accurate flow measurement

Achieve dependable readings for liquids and gases even under extreme conditions, supporting operational efficiency and safety.

Minimize downtime

Robust all-metal construction and impact-resistant housing reduce maintenance needs and extend service life.

Handle demanding applications

Operate confidently in high-pressure and high-temperature environments, including corrosive and flammable media as well as potentially explosive atmospheres.

Key details

Accuracy

± 1.6% for liquids
± 2.0% for gases

Ambient temperature

-40 to 80 °C (-40 to 176 °F)

Flanges

EN 1092-1

ANSI

Fitting and float

Fitting: Stainless steel 1.4404/1.4571
Float: Stainless steel 1.4404/1.4571, Hastelloy, PTFE

Enclosure ratings

IP65/IP66

Approvals/certificates

ATEX

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Catalog | SITRANS FVA250

Tools & downloads

SiePortal | Product overview

Sizing and calculation tools | Measurement Intelligence

Configurator | Siemens Product Configurator

Image database | Product photos and drawings

CAx data | CAx Download Manager

Videos | YouTube

Support

Online Support | All products

Online Support | Technical Forum

Online Support | Create new support request