Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITOP PSU6200?

SITOP PSU6200 is a compact, all-around power supply designed for a wide range of standard applications requiring 12, 24 or 48 V. It offers high performance, high efficiency, comprehensive diagnostics and operational reliability.

SITOP PSU6200’s focused diagnostics monitor the power supply unit's load and service life, signaling status via LEDs. And the SITOP Diagnostic Interface (SDI) enables permanent condition monitoring in your automation system. This helps you proactively address potential issues and maintain system uptime.

The SITOP PSU6200 portfolio includes:

  • SITOP PSU6200, 1-phase, 12 V, 24 V, 48 V DC
  • SITOP PSU6200, 3-phase, 24 V, 48 V DC
icon diagnostics stethoscope 1920x1440

Enhance transparency

Gain insights into your power supply status with continuous condition monitoring. Integrate diagnostics into your automation system via just one digital input and a free S7 function block.

Push-in terminals simplify wiring and the slim design saves space on the DIN rail.

Simplify installation

Quickly connect the power supply via the clearly marked push-in terminals and mount it in your control cabinet to save space, without any lateral distances to neighboring devices.

Icon Continuity

Achieve high availability

Get continuous machine operation with a robust wide range input and high power reserve for a stable output voltage despite overload. The 3-phase power supplies continue to work safely even in the event of a phase failure.

Featured capabilities

Remote diagnostics

Permanently monitor the status of the power supply with the integrated SITOP Diagnostic Interface (SDI) and integrate the power supply data into your automation system via just one digital input and one S7 function module. Faceplates conveniently visualize the data in WinCC. On site, the diagnostic monitor signals the load and service life of the power supply via LEDs.

SITOP PSU6200 condition monitoring

Fast check-up on site

Get a quick overview on the diagnostic monitor on the front of the power supply. LEDs indicate the status, utilization or end of life of the power supply.

SITOP PSU6200 Check Up

Dependable operation

Ensure a stable power supply even under high loads thanks to 150% extra power for up to 5 seconds per minute and constant current for short-term overloads. The high efficiency of up to 96% allows only low heat loss, which is also efficiently dissipated via the robust metal housing. High efficiency and thus reliability also ensure active power factor correction (PFC) for low reactive current and inrush current.

SITOP PSU6200 Safety

Fast, error-free wiring

Connect the power supply quickly and without errors. The wiring is done with a clear terminal designation and push-in terminals, as well as a third negative terminal for potential equalization/PELV according to the Machinery Directive.

SITOP PSU6200 wiring

Standard power supply for special applications

Use the all-round power supply also for special applications, e.g. in hazardous areas. Variants with a painted circuit board (conformal coating) allow use in Zone 2, where an explosive atmosphere can occur due to gases, vapors or mist. Or use PSU6200 on DC networks – the universal wide-range input makes it possible.

Hazardous areas helmet icon.

Frequently asked questions

Additional resources and related products

Product details

SiePortal | Technical specifications

SITOP brochure | SITOP brochure and technical data

Catalog KT10.1 | SITOP power supply

TIA Selection Tool | Product configuration

Tools & downloads

SITOP PSU6200 with SDI | Communication function blocks and faceplates library

Manuals | SITOP PSU6200

Image database | Product photos and dimension drawings

CAx Download Manager | CAx data

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request