Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITOP PSU4200?

SITOP PSU4200 is the new generation of basic power supplies. Its compact design and easy push-in wiring save valuable space and time in control panels, addressing common challenges like space shortages and time pressure. This power supply offers a unique combination of high efficiency (up to 93%), reliability, and affordability for basic applications.

Checklist icon

Simplify your planning

Plan mechanical and electrical designs with CAx data and EPLAN. Configure and visualize easily via the TIA Selection Tool. Install with push-in wiring and flexible DIN rail or wall mounting for an optimized control cabinet layout.

The high efficiency reduces energy consumption and heat generation

Save energy

Achieve lower energy consumption and lower CO2 emissions thanks to an efficiency of up to 93%. Eliminate additional cabinet ventilation due to the reduced heat generation.

Robust wide-range input and power reserves ensure a stable output voltage

Reduce downtime

Reduce downtime: the power supplies operate in a wide temperature range from -25 °C to +70 °C and maintain the full load current up to +60 °C. Simply use the electricity monitor to find out about the current load.

Additional resources

Product details and specifications

SiePortal | Product specifications

SITOP brochure | SITOP brochure incl. technical data

Catalog KT10.1 | SITOP power supply

TIA Selection Tool | Product configuration

Tools & downloads

Image database | Product photos and dimension drawings

CAx Download Manager | CAx data

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request