Skip to main content
This page is displayed using automated translation. View in English instead?

Why Motor Starter Protectors?

SIRIUS 3RV2 motor starter protectors reliably safeguard your machines and plants. They isolate the feeder from the power supply during short-circuits, overcurrents, phase failures or unbalance, enabling continuous operation.

Unprotected equipment can mean costly damage from power supply overloads. Our motor starter protectors quickly disconnect your equipment from the supply in the event of a failure, preventing expensive damage and maximizing productivity.

An integrated locking device protects against unauthorized access, providing trouble-free operation. Install easily with screw and spring-type terminals, quickly connecting to SIRIUS switching devices. Available in sizes S00, S0, S2 and S3, these protectors cover all tasks for motors, starters, transformers and UL 489 applications.

Key benefits

Prevent expensive damage to equipment

Quickly disconnect equipment from the supply during a failure. Prevent expensive damage to your machines and plants for sustained productivity. Gain operational continuity with reliable overload protection.

Enable trouble-free operation and security

Protect against unauthorized access with the integrated locking device. Every SIRIUS 3RV2 motor starter protector includes this standard feature for reliable operation, secure control and consistent performance.

Get comprehensive protection for systems

Protect motors, starters, transformers and UL 489 applications. We offer motor starter protectors in sizes S00, S0, S2 and S3, with various versions. Achieve versatile protection for diverse industrial needs.

Featured capabilities