Skip to main content
This page is displayed using automated translation. View in English instead?

Why 3RM1 motor starter?

The SIRIUS 3RM1 motor starter switches and protects small motors up to 3 kW. It is available as a direct-on-line and reversing starter, including versions with safety functionality.

Address the challenge of limited space in control panels. This motor starter saves up to 75% of space with its compact 22.5 mm width. It features durable and energy-saving hybrid switching technology to optimize your panel layout.

Combine multiple functions like direct-on-line and reversing starting with overload protection in one device to reduce your component count. The hybrid switching technology uses low-wear semiconductors and energy-saving relay technology to improve durability. Simplify wiring for multiple motor starters using a special infeed system and a three-phase busbar to make installation easier.

Key benefits

Save up to 75% of panel space

Optimize your control panel layout. Save up to 75% space with our compact motor starter with a narrow 22.5 mm width to reduce overall panel size.

Improve energy efficiency

Use durable, energy-saving hybrid switching technology. Integrate low-wear semiconductors and energy-saving relay technology for an extended lifespan to reduce operational costs and contribute to a more sustainable environment.

Streamline installation

Simplify main circuit wiring using our special infeed system and three-phase busbar connection. Install multiple motor starters quickly with minimal wiring to lower labor costs.

Featured capabilities