Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIPROTEC V?

SIPROTEC V is the virtualized version of the proven SIPROTEC 5 protection and control product. By leveraging proven virtualization technology, SIPROTEC V enables fully centralized protection and control.

Our mission is clear: make grids simple, scalable, and secure.

The following KPIs show how this transformation translates into measurable value.

SIPROTEC V Graphic KPIs Dashboard

Key benefits

Proven protection algorithms and IEC 61850 compliance

  • Based on the trusted and proven SIPROTEC 5 protection algorithms.
  • Full compliance with IEC 61850 standard ensures flexibility and interoperability.

Station-wide visibility and bay-wise concept

  • Integrated HMI enables centralized operation and monitoring of the entire substation.
  • Execution of lifecycle operations (start, stop, test) in a single bay without interrupting operations in other bays.

Cybersecurity, innovation and AI

  • RBAC, Syslog, CIS-aligned hardening
  • Follow international NERC CIP/BDEW standards
  • Enables AI applications within substations unlocking predictive analytics and improved decision making

Featured capabilities

Explore SIPROTEC V in Virtual Showroom

Step into our interactive 3D world and witness the transformation of substation protection & control. Journey from traditional hardware to cutting‑edge virtualized, software‑defined systems. Discover the SIPROTEC V architecture and dive into its software to learn more!

Image for SIPROTEC V – Experience Center with buttons for "Explore field areas and "Go to substation building" on it.
A graphic of Siprotec a product for protection for the digital substation.

Webinar: Protection is ready for virtualization

SIPROTEC V turns hardware limits into digital possibilities.
Join our webinars from Februar to April, 2026

Explore resources