Skip to main content
This page is displayed using automated translation. View in English instead?

Why Reydisp Evolution?

The operating and parameterization program Reydisp is the basic software used for the configuration of the Reyrolle range of protection relays. It provides a user-friendly tool with a built-in tutorial and help file, which reduces the requirement for additional training. This intuitive software allows the viewing and editing of settings, viewing fault information, configuring the relays language, IDMT curves and communication data points. The Reydisp Evolution comprehensive suite of software tools is available to download free of charge.

Key benefits

Customize displays

The Language Editor software gives the user the ability to customize the text displayed in the relays, menu structure and instrumentation views.

Facilitate easier interfacing

The Communication Editor software tool within the Reydisp suite enables modification of relay protocol configurations and data points for IEC 60870-5-103, DNP 3.0, and MODBUS protocols, facilitating easier substation interfacing.

Get more flexibility

The Curve Editor software enables creation of IDMTL curves for Reyrolle relays, providing flexibility when grading with other devices. It imports existing curves, creates new curves, and sends curves directly to the relay.

Featured capabilities