Skip to main content
This page is displayed using automated translation. View in English instead?

Why SIPROTEC 7SA82?

SIPROTEC 7SA82 provides reliable distance protection for cost-optimized and compact protection of lines in medium-voltage and high-voltage systems. With its flexibility and the powerful DIGSI 5 engineering tool, the SIPROTEC 7SA82 device offers future-oriented solutions for protection, control, automation, monitoring and PQ basic.

Main functions include:

  • Interoperability of SIPROTEC 5 and SIPROTEC 4 line protection devices
  • 3-pole tripping with a minimum tripping time of 19 ms
  • 4 current transformers,
  • 4 voltage transformers,
  • 11 or 23 binary inputs,
  • 9 or 16 binary outputs
  • Different hardware quantity structures for binary inputs and outputs are available in the 1/3 base module. Adding 1/6 expansion modules is not possible; available with large or small display.
  • Housing width of 1/3 x 19 inches
  • Standard conformal coating

Key benefits

Achieve compact, safe distance protection

The compact and low-cost distance protection and safety due to powerful protection functions make SIPROTEC 7SA82 a powerful option.

Access device data easily

Get simple, quick and secure access to device data via a standard Web browser to display all information and diagnostic data, as well as vector diagrams, single-line and device display pages.

Enjoy high availability

SIPROTEC 7SA82 provides the highest availability even under extreme environmental conditions using conformal coating of electronic boards.

FEATURED CAPABILITIES

Features & functions

Explore resources