Skip to main content
This page is displayed using automated translation. View in US English instead?

Why IO-Box - SIPROTEC 6MD84?

The SIPROTEC 6MD84 IO-Box is your modular input/output device designed for medium and high to extra-high voltage switchgear automation.
It offers unparalleled flexibility and scalability to meet demanding control and monitoring needs in modern substations. With its modular hardware from the SIPROTEC 5 platform, this device supports a wide range of binary inputs and outputs to perfectly match your system requirements.

Using the communication protocols “Protection Communication Type 3” and “Routable GOOSE” (R-GOOSE), the 6MD84 can serve as Teleprotection Gateway for wide-area communication to another substation.

SIPROTEC 5 process bus cables

Key benefits

Flexible Modular I/O

Configure the IO-Box with various SIPROTEC 5 modules to fit your exact input/output needs, easily expanding up to 240+ binary inputs for scalable control.

Simplify device handling and configuration

DIGSI 5 allows all functions to be configured and combined as required, and the modular design makes it easy to adapt IOs to your application. User-friendly operation and software design streamline commissioning and everyday use.

Maintain cybersecurity and high availability

The 6MD84 meets cybersecurity standards with role-based access control, signed firmware, authenticated network access and secure event logging. Conformal coating ensures reliable operation under extreme environmental conditions.

Featured capabilities

Explore resources