
10.4" TFT panels
The high-resolution 10.4" TFT SINUMERIK 828 color displays (PPU 270.4 and PPU271.4) are built to last and user-friendly. Easily transfer data using front interfaces with degree of protection IP65 (USB 2.0, RJ45 Ethernet, CF card).
SINUMERIK 828 is a panel-based compact CNC designed for milling, turning and grinding on standard machines. It boosts productivity and precision through its rugged hardware architecture, intelligent control algorithms, and premium drive and motor technology. SINUMERIK 828 is the powerhouse in the compact CNC class, offering optimal scalability and performance for standardized machine concepts.
Extended software-controlled compensation functions like friction, nodding and cogging torque compensation and 3D collision monitoring in all operating modes ensure quality for surface machining and high machine tool availability.
Implement compact and more complex machines based on the three CNC performance versions. SINUMERIK 828 controls are adapted to the performance requirements of standardized machine concepts for turning, milling and grinding.
SINUMERIK 828 controls are equipped as standard with 10.4" TFT color displays. The PPU 290 – a state-of-the-art capacitive touch display with 15.6" screen diagonal – is available for SINUMERIK 828D.

The high-resolution 10.4" TFT SINUMERIK 828 color displays (PPU 270.4 and PPU271.4) are built to last and user-friendly. Easily transfer data using front interfaces with degree of protection IP65 (USB 2.0, RJ45 Ethernet, CF card).

The optional product SINUMERIK Safety Integrated is the benchmark for safety technology integrated in machine tool systems. It includes intelligent system functions for the highest level of operator friendliness and safety.

The USB machine control panels provide easy operation of the SINUMERIK 828 PPUs. With widths of 310, 416 and 483mm, the optimum machine control panel is available for each PPU version.