Constant gas flow
Use Constant Discharge Technology with a pressure-regulating cylinder valve for constant gas flow, eliminating initial peaks.
Sinorix CDT is an innovative fire extinguishing system using natural agents like nitrogen or argon for constant gas discharge. Protect critical areas such as data centers, server rooms and electrical switching rooms.
Conventional extinguishing systems create a pressure peak during discharge, requiring large overpressure flaps. Sinorix CDT solves this with Constant Discharge Technology, regulating gas flow for a steady mass flow and eliminating the initial peak.
Minimize overpressure flap size by up to 70% for simpler installation in challenging spaces like interior or cellar rooms. This reduces structural requirements and associated costs to streamline project execution for you.
Protect personnel and sensitive electronics with inert gases that are people-safe and non-conductive, ideal for data centers and server rooms for continuous operation.
Recover systems rapidly with easy refilling after discharge for minimal downtime for near continuous protection for your valuable assets.

Use Constant Discharge Technology with a pressure-regulating cylinder valve for constant gas flow, eliminating initial peaks.
Extinguish fires with nitrogen or argon. These inert gases reduce oxygen, are harmless to people and the environment and naturally present in air. Non-conductive and chemically inert, they prevent harmful reaction products.
Tailor Sinorix CDT for diverse applications and system types. Position cylinder batteries centrally or decentrally for flexible installation. Protect challenging interior or cellar rooms with effective fire protection.