Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SINAMICS S200 Spindle and SIMOTICS M-1PH3 Pro Servo System?

The SINAMICS S200 Spindle & 1PH3 Pro Servo System delivers a standardized, stable, and simplified solution for industrial automation and machining. Combining servo converter, spindle motor, and connection cable, it integrates flawlessly with SINUMERIK 828D Smart and SIMATIC HMI, eliminating integration efforts. With PROFINET IRT, 21-bit encoding, and 200% overload, it ensures precise, powerful, and productive operation, ready for Industry 4.0.

405cee65-fa2d-49c6-a5dc-9c6859e5491e-SINAMICS-S200-Spindle-1PH3-PRO-Servo-System-Key-Visual-1280x720
Icon Erfahrung

Standardized

Standardization helps provide a pre-bundled solution, an optimized price-quality balance, as well as saving installation, integration, and replacement efforts.

Stable

Enables high-precision processing, meets the requirements of various application scenarios, enhances production efficiency, and reduces downtime.

Simplified

Simplified operation with built-in safety, security, ease of use, and digitalization. This easy and wise choice shortens time-to-market.

Key details

Line voltage & Power range

3AC 380…480V: 3.7 ~ 15kW

Control interface

4 DI (2 Fast DI), 2 DO

Communication Protocols

Profinet RT / IRT (250us), MRP / MRDP

Max Motor Speed

Up to 12000rpm

EMC Level

C2 EMC level

Safety Function

STO via terminal, SIL3 / PLe

Featured capabilities

Ready-to-Use Spindle Servo System

Standardized spindle servo solution simplifies operation with a ready-to-use, pre-engineered concept. Seamless integration with SINUMERIK 828D Smart minimizes engineering effort while enabling synchronized precision via PROFINET IRT. Easy replacement of cables, encoders, and fans reduces maintenance. Its compact design saves cabinet space and lowers costs, delivering both quality and price-performance ratio.

SINAMICS S200 Spindle 1PH3 PRO Servo System_USP_Standardized

Engineered for Precision and Reliability

Engineered for stable, high-performance operation with a 21-bit encoder, 200% overload capability, and ultra-fast 125 µs control cycles. Precise performance is maintained up to 12,000 rpm. C2 EMC compliance minimizes interference, while IP56-protected motors and metal connectors ensure durability. Smooth low-speed torque reduces vibration, heat, and wear, delivering reliable performance and long-term value.

SINAMICS S200 Spindle 1PH3 PRO Servo System_USP_Stable

Safe, Connected, and Easy to Operate

Simplifying operation without compromising safety or performance, the servo system integrates STO/SS1-t (SIL 3/PL e), PROFIsafe, UMAC, and Cybersecurity to protect personnel, machines, and data. Universal panel compatibility, one-button auto-tuning, and Startdrive commissioning reduce setup effort. Low-noise operation improves comfort, while OPC UA connectivity enables IIoT integration and faster time-to-market.

SINAMICS S200 Spindle 1PH3 PRO Servo System_USP_Simplified

Explore related products