Skip to main content
This page is displayed using automated translation. View in English instead?

Why SINAMICS G220?

SINAMICS G220 is the high-performance variable frequency drive designed to meet current and future challenges in every industry. Thanks to improved hardware and software, SINAMICS G220 takes digital drive technology to a new level, making your applications more efficient, secure and future-proof.

SINAMICS G220 drives are the first SINAMICS drives to join the Siemens Xcelerator portfolio. They are designed to meet a variety of challenges and unlock new possibilities, especially for digitalization.

SINAMICS G220 is suitable for a variety of applications including:

  • Moving
  • Processing
  • Pumping, ventilation, compressing
  • Positioning

Master today’s challenges in motion control with SINAMICS G220.

Key benefits

Sinamics G220 industrial drive system with streamlined metallic design emphasizing energy efficiency and performance.

Efficient

Optimize energy consumption with the ultimate Clean Power technology in low harmonics (THDi < 2%). Shorten selection and commissioning times, optimize workflows and increase productivity.

Sinamics G220 security system with sleek design emphasizing advanced technological protection and safety features.

Secure

Protect access to your automation processes. S2 System redundancy, IP55 protection and 3C3 coating guarantee the availability of your system, even in harsh environments.

A promotional image for the Sinamics G220 drive system, showcasing its future-proof capabilities.

Future-proof

Design, commission and optimize your application. Boost system reliability with Cloud and Edge monitoring and diagnostics. Hardware and software options with a seamless system portfolio maximize your ability to meet market needs.

SINAMICS G220

SINAMICS G220 Clean Power

Supply voltage / Power range

3 AC 200 ... 240 V, - 20% / +10%: 0.55 - 55 kW

3 AC 380 ... 500 V, - 20% / +10%: 1.1 - 160 kW

3 AC 380 … 500 V, ‑20% / +10%: 7.5 – 160 kW

Supply voltage

200V, 400V

400V

Degree of protection

IP20, IP55 UL Type 12

IP20, IP55 UL Type 12

Motor control

U/f, FCC, ECO, Vector control (speed) w/ and w/o encoder; Vector control (torque) w/ and w/o encoder, Torque control w/o encoder

U/f, FCC, ECO, Vector control (speed) w/ and w/o encoder; Vector control (torque) w/ and w/o encoder, Torque control w/o encoder

Communication

Communication Modules:​

CM-PN: PROFINET (RT / IRT, MRP, MRPD & S2-Redundancy), Modbus TCP/lP, EtherNet/lP​

CM-DP: PROFIBUS,​

CM-RS485: Modbus RTU

Communication Modules:​

CM-PN: PROFINET (RT / IRT, MRP, MRPD & S2-Redundancy), Modbus TCP/lP, EtherNet/lP​

CM-DP: PROFIBUS,​

CM-RS485: Modbus RTU

Safety functions

Integrated: Safe Torque Off (STO), Safe Stop 1 (SS1-t) SIL 3, PL e, Cat. 4 via terminals or PROFIsafe

Sinamics Safety Integrated Extended license: SS1, SS1E, SS2, SS2E, SLS, SLA, SSM, SDI, SOS

Integrated: Safe Torque Off (STO), Safe Stop 1 (SS1-t) SIL 3, PL e, Cat. 4 via terminals or PROFIsafe

Sinamics Safety Integrated Extended license: SS1, SS1E, SS2, SS2E, SLS, SLA, SSM, SDI, SOS

Select...
siemens-sw-food-beverage-cpr-webinar-hero-640x360

SINAMICS G220 in the industy Customer Packaged Goods

SINAMICS G220 offers high flexibility for the diverse needs of the food and beverage industry, enabling quick adaptation through add-on hardware or software. Its compliance with international standards supports global plant standardization across applications like mixers, spray dryers, and centrifuges.

Explore resources

Catalogs & Brochures

Catalog D 36.1 | Converters for Single-Axis Drives

Online-Catalog

Brochure | The high-performance variable frequency drive for all industries

Brochure | Driving next generation applications

Brochure | Startdrive converter engineering