Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SINAMICS G210?

The SINAMICS G210 represents the next generation in drive technology. As a versatile all-rounder for diverse continuous motion requirements, it covers a wide range of industries and applications – from moving and positioning to processing tasks as well as compressing. It combines seamless integration, integrated safety and security features with high flexibility, enabling OEMs to handle diverse applications with one scalable product.

SINAMICS G210 Key Visual
SINAMICS G210 - Versatile - Icon

Versatile

Cover multiple continuous motion applications with a single drive series. Motor openness, modular options and flexible communication allow the SINAMICS G210 to adapt to diverse requirements while reducing system complexity.

SINAMICS G210 - Seamless - Icon

Seamless

End-to-end integration into the Siemens automation environment ensures consistent workflows from selection to operation. Built-in tools and connectivity reduce engineering effort, speed up commissioning and simplify maintenance.

SINAMICS G210 - Resilient - Icon

Resilient

Integrated safety and cybersecurity functions protect machines, data and processes throughout their lifecycle. Certified standards and availability features ensure reliable operation in demanding industrial environments.

Key details

Voltage range / Power range

3AC 380-500V: 1.1 to 75kW

Degree of protection

IP20 / UL Open Type

Motor Control

U/f, flux current control (FCC), vector control (speed) w/wo encoder, vector control (torque) w/wo encoder, torque control w/wo encoder
for ASM, SRM, PEM

Communication

CM-PN: PROFINET (RT, MRP & S2-Redundancy), Modbus TCP/lP, EtherNet/lP

CM-DP: PROFIBUS DP

CM-RS485: Modbus RTU

Safety functions

Integrated: Safe Torque Off (STO), Safe Stop 1 (SS1-t) up to SIL 3 / PLe / Category 4 via terminals or PROFIsafe

SINAMICS Safety Integrated extended license: SLS, SDI, SSM, SS1 (encoderless)

Engineering & access

TIA Portal / SINAMICS Startdrive integration, integrated web server, SIMATIC PCS 7 / SIMATIC PDM with FDI Package Basic, Wi‑Fi access via Smart Adapter

Featured capabilities

Adapt to diverse application requirements

Flexibly adapt the drive to different machines and requirements. With scalable hardware and software options, motor openness and global standards compliance, the SINAMICS G210 supports a wide range of applications while enabling standardized solutions across machines and markets.

SINAMICS G210 Option modules and software licenses

Protect operations with safety and security

Ensure safe and secure machine operation with integrated protection mechanisms. The SINAMICS G210 combines certified safety functions up to SIL 3 / PL e / Cat. 4 and cybersecurity with SL-C 2 certification according to IEC 62443-4-2, helping to protect machines, data and processes across the entire lifecycle.

SINAMICS drive with digital overlays illustrating integrated safety functions and cybersecurity protection

Enable high-performance motor control

Achieve high efficiency and precise control across different motor types. The SINAMICS G210 supports induction, PMSM and synchronous reluctance motors, including high-efficiency IE4 and IE5 classes, ensuring optimal performance via software functions for a wide range of applications.

SINAMICS drive illustrating advanced motor control for high efficiency across different motor types

Simplify engineering and operation

Reduce engineering effort and simplify operation with integrated tools, user-friendly system integration and intuitive access. The SINAMICS G210 features native TIA Portal integration via Startdrive and an integrated web server, enabling fast commissioning, easy parameterization and efficient diagnostics.

SINAMICS G210 Digital Twin hybrid with lines

Discover how others use SINAMICS G210

Select...

SINAMICS G210 in General Machinery

Standardize diverse machine concepts with one flexible drive platform. From conveyors and compressors to mixers and centrifuges, the SINAMICS G210 enables scalable and high-performance machine designs. Integrated engineering, digital tools and seamless system integration help reduce complexity and adapt machines to changing requirements.

dab42ff7-2126-4c3c-bdcc-957096d30ecb-SINAMICS-G200-Industries-general-Machinery-1280x720

Frequently asked questions

Additional resources

Catalogs & Brochures

Catalog D 36.3 | Converters for Single-Axis Drives

Online-Catalog | SiePortal

Brochure | SINAMICS G210

Brochure | Driving next generation applications