Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SINAMICS G120P?

The converter series SINAMICS G120P is the specialist for pump, fan and compressor applications. SINAMICS G120P is ideally suited to pump applications (centrifugal pumps, oscillating and rotating pumps), fan applications (axial and radial fans) and compressor applications (cooling compressors, air and gas compressors). They are deployed in industrial environments, in the process and water industries and in building automation.

aa1674735c8ad361c774fd8851120cbeeb461db2 - g120p-variable-speed-drive-bundle original

Versatile

SINAMICS G120P has many industry-specific functions for building technologies and process industries, such as two-zone or multi-zone control and fire protection mode. SINAMICS G120P also has the highest safety level.

Combinable

The combinable converter has several power modules and flexible installation in the control cabinet or directly on site. The modular converter system consists of power modules, a control unit and an optional control unit.

Application-specific

SINAMICS G120P is versatile and customizable for industrial applications and building technology. Available worldwide with important functions such as speed control, setting range, efficiency and communication level.

Supply voltage

Building technology: 3 AC 380–480 V; Process industry: 3 AC 380–480 V and 3 AC 500–690 V

Power range

Building technology: 0.37–90 kW; Process industry: 11–630 kW

Control modes

U/f control with stator flux orientation, vector control without encoder

Featured capabilities

PM230 Power Modules

PM230 Power Modules can be installed both in the control cabinet and directly on site due to the protection classes. And due to different filters, they can be used in both public and industrial networks.

55405a4c-8d0d-4f33-a891-07d49ff2ec7f - Power-Modules-PM230-FSA-FSF-IP54 original

PM240-P Power Modules

PM240-P Power Modules increase process reliability through integrated safety functionality up to SIL3 level.

2dd71526-706c-4fda-b162-d856903919a9 - SINAMICS-G120-Power-Modules-PM240-2-FSA-FSC original

PM330 Power Modules

With PM330 Power Modules, a complete product range is available — in all sizes and across all voltage ranges, from 400 V to 690V. A flexible and integrated solution approach that considerably minimizes your project planning and implementation costs.

28885794-56a0-4a1b-8527-22221522228c - SINAMICS-G120P-Power-Modules-PM330-FSGX-FSJX-IP20 original

CU230P-2 series Control Unit

The CU230P-2 Control Unit is especially suitable for drives with integrated technology functions for pump, fan and compressor applications. The I/O interface, fieldbus interfaces and additional software functions support these applications in an optimum way.

cd2f5c86-81d6-4329-98f0-0e064593c5c4 - SINAMICS-G120-Control-Unit-CU230P-2 original

Optional operation panel

Optional panels such as the SINAMICS Smart Access Module and IOP-2 enable mobile commissioning, diagnostics and service, as well as fast local setup, fault diagnostics and easy parameter adjustment.

69531bf426f3d3d81c5758703de8e44b70842a2a G120P

Additional resources and related products

Product information

Catalog | SINAMICS G120P

Technical overview | SINAMICS G120P

Technical data | SINAMICS G120P

Application examples | Drive technology

Related products | SIMOTICS

Related products | SINAMICS

Related products | Digital Drivetrain

Tools & downloads

Brochure | SINAMICS variable frequency drives

Image database | Product photos and drawings

Tender specifications | Industry

Tender specifications | HVAC

App | SINAMICS Selector

Download | SINAMICS Startdrive commissioning tool

Support

Online support | All products

Online support | Technical Forum

Configurator | SIEMENS product configurator

Manuals | SINAMICS G120P

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.